6 W, 15 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PQDE6W-Q24-S15-U 9 ~ 36 6 15 0.4 -- -- 55 x 52.3 x 19 Datasheet PQDE6W-Q24-S15-U --
PQDE6W-Q24-D15-U 9 ~ 36 6 15/-15 0.2/-0.2 -- -- 55 x 52.3 x 19 Datasheet PQDE6W-Q24-D15-U Stock Check PQDE6W-Q24-D15-U
PQDE6W-Q24-D15-T 9 ~ 36 6 15/-15 0.2/-0.2 Yes 1500 76 x 31.5 x 21.2 Datasheet PQDE6W-Q24-D15-T Stock Check PQDE6W-Q24-D15-T
PQDE6W-Q24-S15-T 9 ~ 36 6 15 0.4 Yes 1500 76 x 31.5 x 21.2 Datasheet PQDE6W-Q24-S15-T Stock Check PQDE6W-Q24-S15-T
PQDE6W-Q48-S15-U 18 ~ 75 6 15 0.4 -- -- 55 x 52.3 x 19 Datasheet PQDE6W-Q48-S15-U --
PQDE6W-Q48-D15-U 18 ~ 75 6 15/-15 0.2/-0.2 -- -- 55 x 52.3 x 19 Datasheet PQDE6W-Q48-D15-U --
PQDE6W-Q48-D15-T 18 ~ 75 6 15/-15 0.2/-0.2 Yes 1500 76 x 31.5 x 21.2 Datasheet PQDE6W-Q48-D15-T Stock Check PQDE6W-Q48-D15-T
PQDE6W-Q48-S15-T 18 ~ 75 6 15 0.4 Yes 1500 76 x 31.5 x 21.2 Datasheet PQDE6W-Q48-S15-T --
PQDE6W-Q110-S15-T 40 ~ 160 6 15 0.4 Yes 2250 76 x 31.5 x 21.2 Datasheet PQDE6W-Q110-S15-T --
PQDE6W-Q110-D15-T 40 ~ 160 6 15/-15 0.2/-0.2 Yes 2250 76 x 31.5 x 21.2 Datasheet PQDE6W-Q110-D15-T Stock Check PQDE6W-Q110-D15-T