6 W, 15 V OUTPUT, SMT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBJ6-D12-S15-OM 9 ~ 18 6 15 0.4 Yes 1500 31.6 x 18.1 x 6.3 Datasheet PYBJ6-D12-S15-OM Stock Check PYBJ6-D12-S15-OM
PYBJ6-D12-S15-M 9 ~ 18 6 15 0.4 Yes 1500 32.6 x 19.1 x 7 Datasheet PYBJ6-D12-S15-M Stock Check PYBJ6-D12-S15-M
PYBJ6-D24-S15-OM 18 ~ 36 6 15 0.4 Yes 1500 31.6 x 18.1 x 6.3 Datasheet PYBJ6-D24-S15-OM Stock Check PYBJ6-D24-S15-OM
PYBJ6-D24-S15-M 18 ~ 36 6 15 0.4 Yes 1500 32.6 x 19.1 x 7 Datasheet PYBJ6-D24-S15-M Stock Check PYBJ6-D24-S15-M