7.5 W, 15 V OUTPUT, SIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PXO7815-500-S 19 ~ 36 2.25, 7.5 15/-15 0.5/-0.15 Yes 0 10.27 x 6 x 8.61 Datasheet PXO7815-500-S Stock Check PXO7815-500-S
VXO78015-500 19 ~ 36 7.5 15 0.5 Yes 0 10 x 7.2 x 11 Datasheet VXO78015-500 Stock Check VXO78015-500
VX7815-500 19 ~ 36 7.5 15 0.5 Yes 0 11.6 x 7.55 x 10.16 Datasheet VX7815-500 Stock Check VX7815-500
P7815-500R 20 ~ 90 7.5 15 0.5 Yes 0 19 x 11.5 x 9 Datasheet P7815-500R Stock Check P7815-500R
P7815-500 20 ~ 90 7.5 15 0.5 Yes 0 11.5 x 9 x 17.5 Datasheet P7815-500 Stock Check P7815-500