15 W, 15 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDQE15-Q24-S15-U 9 ~ 36 15 15 1 Yes 1500 55 x 52.3 x 19 Datasheet PDQE15-Q24-S15-U Stock Check PDQE15-Q24-S15-U
PDQE15-Q24-D15-U 9 ~ 36 15 15/-15 0.5/-0.5 Yes 1500 55 x 52.3 x 19 Datasheet PDQE15-Q24-D15-U Stock Check PDQE15-Q24-D15-U
PDQE15-Q48-S15-U 18 ~ 75 15 15 1 Yes 1500 55 x 52.3 x 19 Datasheet PDQE15-Q48-S15-U Stock Check PDQE15-Q48-S15-U
PDQE15-Q48-D15-U 18 ~ 75 15 15/-15 0.5/-0.5 Yes 1500 55 x 52.3 x 19 Datasheet PDQE15-Q48-D15-U Stock Check PDQE15-Q48-D15-U
AE15B-EW-S15-T 100 ~ 1000 15 15 1 Yes 5600 96.1 x 54 x 32 Datasheet AE15B-EW-S15-T Stock Check AE15B-EW-S15-T
AE15B-UW-S15-T 200 ~ 1500 15 15 1 Yes 5600 135 x 70 x 33.5 Datasheet AE15B-UW-S15-T Stock Check AE15B-UW-S15-T