15 W, 15 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PTP15-12-S15 9 ~ 18 15 15 1 Yes 5600 50.8 x 25.4 x 12 Datasheet PTP15-12-S15 Stock Check PTP15-12-S15
PYBJ15-Q24-S15-OD 9 ~ 36 15 15 1 Yes 1500 -- Datasheet PYBJ15-Q24-S15-OD Stock Check PYBJ15-Q24-S15-OD
PYBJ15-Q24-S15-D 9 ~ 36 15 15 1 Yes 1500 -- Datasheet PYBJ15-Q24-S15-D Stock Check PYBJ15-Q24-S15-D
PDQE15-Q24-S15-D 9 ~ 36 15 15 1 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE15-Q24-S15-D Stock Check PDQE15-Q24-S15-D
PDQE15-Q24-D15-D 9 ~ 36 15 15/-15 0.5/-0.5 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE15-Q24-D15-D Stock Check PDQE15-Q24-D15-D
PTP15-24-S15 18 ~ 36 15 15 1 Yes 5600 50.8 x 25.4 x 12 Datasheet PTP15-24-S15 Stock Check PTP15-24-S15
PYBJ15-Q48-S15-OD 18 ~ 75 15 15 1 Yes 1500 -- Datasheet PYBJ15-Q48-S15-OD Stock Check PYBJ15-Q48-S15-OD
PYBJ15-Q48-S15-D 18 ~ 75 15 15 1 Yes 1500 -- Datasheet PYBJ15-Q48-S15-D Stock Check PYBJ15-Q48-S15-D
PDQE15-Q48-S15-D 18 ~ 75 15 15 1 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE15-Q48-S15-D Stock Check PDQE15-Q48-S15-D
PDQE15-Q48-D15-D 18 ~ 75 15 15/-15 0.5/-0.5 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE15-Q48-D15-D Stock Check PDQE15-Q48-D15-D
PTP15-48-S15 36 ~ 75 15 15 1 Yes 5600 50.8 x 25.4 x 12 Datasheet PTP15-48-S15 Stock Check PTP15-48-S15
AE15B-EW-S15 100 ~ 1000 15 15 1 Yes 5600 70 x 48 x 23.5 Datasheet AE15B-EW-S15 Stock Check AE15B-EW-S15
AE15B-UW-S15 200 ~ 1500 15 15 1 Yes 5600 89 x 63 x 25 Datasheet AE15B-UW-S15 Stock Check AE15B-UW-S15