15 W, 15 V OUTPUT, SIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VX7815-1000R 20 ~ 36 15 15 1 Yes 0 11.5 x 9 x 17.5 Datasheet VX7815-1000R Stock Check VX7815-1000R
P78E15-1000 20 ~ 36 15 15 1 Yes 0 11.6 x 8 x 10.4 Datasheet P78E15-1000 Stock Check P78E15-1000
VXO78015-1000 20 ~ 36 15 15 1 Yes 0 11.5 x 7.5 x 17.5 Datasheet VXO78015-1000 Stock Check VXO78015-1000
VX7815-1000 20 ~ 36 15 15 1 Yes 0 11.5 x 9 x 17.5 Datasheet VX7815-1000 Stock Check VX7815-1000