12 W, 15 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VAWQ12-Q24-S15 9 ~ 36 12 15 0.8 Yes 1500 32 x 20 x 10.8 Datasheet VAWQ12-Q24-S15 Stock Check VAWQ12-Q24-S15
VAWQ12-Q48-S15 18 ~ 75 12 15 0.8 Yes 1500 32 x 20 x 10.8 Datasheet VAWQ12-Q48-S15 Stock Check VAWQ12-Q48-S15