2.5 W, 15 V OUTPUT, SIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PRMC3-D5-D15-S 4.5 ~ 9 2.5 15/-15 0.083/-0.083 Yes 3000 22 x 9.5 x 12 Datasheet PRMC3-D5-D15-S Stock Check PRMC3-D5-D15-S
PRMC3-D5-S15-S 4.5 ~ 9 2.5 15 0.167 Yes 3000 22 x 9.5 x 12 Datasheet PRMC3-D5-S15-S Stock Check PRMC3-D5-S15-S
PQMC3-D5-S15-S 4.5 ~ 9 2.5 15 0.167 Yes 1500 22 x 9.5 x 12 Datasheet PQMC3-D5-S15-S Stock Check PQMC3-D5-S15-S
PQMC3-D5-D15-S 4.5 ~ 9 2.5 15/-15 0.083/-0.083 Yes 1500 22 x 9.5 x 12 Datasheet PQMC3-D5-D15-S Stock Check PQMC3-D5-D15-S