1 W, 12 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDSE1-S5-S12-D 4.5 ~ 5.5 1 12 0.084 No 3000 12.7 x 10.16 x 8.2 Datasheet PDSE1-S5-S12-D Stock Check PDSE1-S5-S12-D
PQP1-D12-D12-D 9 ~ 18 1 12/-12 0.042/-0.042 Yes 1500 14 x 14 x 9 Datasheet PQP1-D12-D12-D Stock Check PQP1-D12-D12-D
PQP1-D12-S12-D 9 ~ 18 1 12 0.083 Yes 1500 14 x 14 x 9 Datasheet PQP1-D12-S12-D Stock Check PQP1-D12-S12-D
PDSE1-S12-S12-D 10.8 ~ 13.2 1 12 0.083 No 3000 12.7 x 10.16 x 8.2 Datasheet PDSE1-S12-S12-D Stock Check PDSE1-S12-S12-D
PYSE1-S12-S12-D 10.8 ~ 13.2 1 12 0.083 No 1500 12.7 x 10.16 x 8.2 Datasheet PYSE1-S12-S12-D Stock Check PYSE1-S12-S12-D
PQP1-D24-D12-D 18 ~ 36 1 12/-12 0.042/-0.042 Yes 1500 14 x 14 x 9 Datasheet PQP1-D24-D12-D Stock Check PQP1-D24-D12-D
PQP1-D24-S12-D 18 ~ 36 1 12 0.083 Yes 1500 14 x 14 x 9 Datasheet PQP1-D24-S12-D Stock Check PQP1-D24-S12-D
PDSE1-S24-S12-D 21.6 ~ 26.4 1 12 0.083 No 3000 12.7 x 10.16 x 8.2 Datasheet PDSE1-S24-S12-D Stock Check PDSE1-S24-S12-D
PYSE1-S24-S12-D 21.6 ~ 26.4 1 12 0.083 No 1500 12.7 x 10.16 x 8.2 Datasheet PYSE1-S24-S12-D Stock Check PYSE1-S24-S12-D