10 W, 12 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDQE10-Q24-S12-U 9 ~ 36 10 12 0.83 Yes 1500 55 x 52.3 x 19 Datasheet PDQE10-Q24-S12-U Stock Check PDQE10-Q24-S12-U
PDQE10-Q24-D12-U 9 ~ 36 10 12/-12 0.416/-0.416 Yes 1500 55 x 52.3 x 19 Datasheet PDQE10-Q24-D12-U Stock Check PDQE10-Q24-D12-U
PDQE10-Q24-D12-T 9 ~ 36 10 12/-12 0.416/-0.416 Yes 1500 76 x 31.5 x 21.2 Datasheet PDQE10-Q24-D12-T Stock Check PDQE10-Q24-D12-T
PDQE10-Q24-S12-T 9 ~ 36 10 12 0.833 Yes 1500 76 x 31.5 x 21.2 Datasheet PDQE10-Q24-S12-T Stock Check PDQE10-Q24-S12-T
PDQE10-Q48-S12-U 18 ~ 75 10 12 0.83 Yes 1500 55 x 52.3 x 19 Datasheet PDQE10-Q48-S12-U Stock Check PDQE10-Q48-S12-U
PDQE10-Q48-D12-U 18 ~ 75 10 12/-12 0.416/-0.416 Yes 1500 55 x 52.3 x 19 Datasheet PDQE10-Q48-D12-U Stock Check PDQE10-Q48-D12-U
PDQE10-Q48-D12-T 18 ~ 75 10 12/-12 0.416/-0.416 Yes 1500 76 x 31.5 x 21.2 Datasheet PDQE10-Q48-D12-T Stock Check PDQE10-Q48-D12-T
PDQE10-Q48-S12-T 18 ~ 75 10 12 0.833 Yes 1500 76 x 31.5 x 21.2 Datasheet PDQE10-Q48-S12-T Stock Check PDQE10-Q48-S12-T