10 W, 12 V OUTPUT, SMT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBJ10-Q24-S12-OM 9 ~ 36 10 12 0.833 Yes 1500 39.2 x 20.8 x 6.3 Datasheet PYBJ10-Q24-S12-OM Stock Check PYBJ10-Q24-S12-OM
PYBJ10-Q24-S12-M 9 ~ 36 10 12 0.833 Yes 1500 40.2 x 22 x 7 Datasheet PYBJ10-Q24-S12-M Stock Check PYBJ10-Q24-S12-M