10 W, 12 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDQE10-Q24-D12-DIN 9 ~ 36 10 12/-12 0.416/-0.416 Yes 1500 76 x 31.5 x 25.8 Datasheet PDQE10-Q24-D12-DIN Stock Check PDQE10-Q24-D12-DIN
PDQE10-Q24-S12-DIN 9 ~ 36 10 12 0.833 Yes 1500 76 x 31.5 x 25.8 Datasheet PDQE10-Q24-S12-DIN Stock Check PDQE10-Q24-S12-DIN
PDQE10-Q48-D12-DIN 18 ~ 75 10 12/-12 0.416/-0.416 Yes 1500 76 x 31.5 x 25.8 Datasheet PDQE10-Q48-D12-DIN Stock Check PDQE10-Q48-D12-DIN
PDQE10-Q48-S12-DIN 18 ~ 75 10 12 0.833 Yes 1500 76 x 31.5 x 25.8 Datasheet PDQE10-Q48-S12-DIN Stock Check PDQE10-Q48-S12-DIN