25.2 W, 12 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PRD25-D48-S12-N-D 36 ~ 75 25.2 12 2.1 Yes 2250 27.9 x 24.4 x 8.4 Datasheet PRD25-D48-S12-N-D Stock Check PRD25-D48-S12-N-D
PRD25-D48-S12-P-D 36 ~ 75 25.2 12 2.1 Yes 2250 27.9 x 24.4 x 8.4 Datasheet PRD25-D48-S12-P-D Stock Check PRD25-D48-S12-P-D