30 W, 12 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBE30-Q24-D12 9 ~ 36 30 12/-12 1.25/-1.25 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PYBE30-Q24-D12 Stock Check PYBE30-Q24-D12
PYBE30-Q24-S12 9 ~ 36 30 12 2.5 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PYBE30-Q24-S12 Stock Check PYBE30-Q24-S12
PDQ30-Q24-D12-D 9 ~ 36 30 12/-12 1.25/-1.25 Yes 1500 25.4 x 25.4 x 10.16 Datasheet PDQ30-Q24-D12-D Stock Check PDQ30-Q24-D12-D
PDQ30-Q24-S12-D 9 ~ 36 30 12 2.5 Yes 1500 25.4 x 25.4 x 10.16 Datasheet PDQ30-Q24-S12-D Stock Check PDQ30-Q24-S12-D
PDQE30-Q48-S12-D 18 ~ 75 30 12 2.5 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE30-Q48-S12-D Stock Check PDQE30-Q48-S12-D
PYBE30-Q48-D12 18 ~ 75 30 12/-12 1.25/-1.25 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PYBE30-Q48-D12 Stock Check PYBE30-Q48-D12
PYBE30-Q48-S12 18 ~ 75 30 12 2.5 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PYBE30-Q48-S12 Stock Check PYBE30-Q48-S12
PDQ30-Q48-D12-D 18 ~ 75 30 12/-12 1.25/-1.25 Yes 1500 25.4 x 25.4 x 10.16 Datasheet PDQ30-Q48-D12-D Stock Check PDQ30-Q48-D12-D
PDQ30-Q48-S12-D 18 ~ 75 30 12 2.5 Yes 1500 25.4 x 25.4 x 10.16 Datasheet PDQ30-Q48-S12-D Stock Check PDQ30-Q48-S12-D
PQC30-48-S12-O 36 ~ 75 30 12 2.5 Yes 1500 33.02 x 22.86 x 9.18 Datasheet PQC30-48-S12-O Stock Check PQC30-48-S12-O