3 W, 12 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBJ3-D5-S12-OD 4.5 ~ 9 3 12 0.25 Yes 1500 24 x 15.1 x 6.19 Datasheet PYBJ3-D5-S12-OD Stock Check PYBJ3-D5-S12-OD
PYBJ3-D5-S12-D 4.5 ~ 9 3 12 0.25 Yes 1500 25 x 16.4 x 6.8 Datasheet PYBJ3-D5-S12-D Stock Check PYBJ3-D5-S12-D
PVB3-D5-D12-D 4.5 ~ 9 3 12/-12 0.125/-0.125 Yes 3000 31.8 x 20.3 x 10.2 Datasheet PVB3-D5-D12-D Stock Check PVB3-D5-D12-D
PVB3-D5-S12-D 4.5 ~ 9 3 12 0.25 Yes 3000 31.8 x 20.3 x 10.2 Datasheet PVB3-D5-S12-D Stock Check PVB3-D5-S12-D
PUZ3-D5-D12-D 4.5 ~ 9 3 12/-12 0.125/-0.125 Yes 1500 32 x 20 x 10.8 Datasheet PUZ3-D5-D12-D Stock Check PUZ3-D5-D12-D
PUZ3-D5-S12-D 4.5 ~ 9 3 12 0.25 Yes 1500 32 x 20 x 10.8 Datasheet PUZ3-D5-S12-D Stock Check PUZ3-D5-S12-D
PQP3-D12-D12-D 9 ~ 18 3 12/-12 0.125/-0.125 Yes 1500 14 x 14 x 9 Datasheet PQP3-D12-D12-D Stock Check PQP3-D12-D12-D
PQP3-D12-S12-D 9 ~ 18 3 12 0.25 Yes 1500 14 x 14 x 9 Datasheet PQP3-D12-S12-D Stock Check PQP3-D12-S12-D
PVB3-D12-D12-D 9 ~ 18 3 12/-12 0.125/-0.125 Yes 3000 31.8 x 20.3 x 10.2 Datasheet PVB3-D12-D12-D Stock Check PVB3-D12-D12-D
PVB3-D12-S12-D 9 ~ 18 3 12 0.25 Yes 3000 31.8 x 20.3 x 10.2 Datasheet PVB3-D12-S12-D Stock Check PVB3-D12-S12-D
PUZ3-D12-D12-D 9 ~ 18 3 12/-12 0.125/-0.125 Yes 1500 32 x 20 x 10.8 Datasheet PUZ3-D12-D12-D Stock Check PUZ3-D12-D12-D
PUZ3-D12-S12-D 9 ~ 18 3 12 0.25 Yes 1500 32 x 20 x 10.8 Datasheet PUZ3-D12-S12-D Stock Check PUZ3-D12-S12-D
PYBJ3-D24-S12-OD 9 ~ 36 3 12 0.25 Yes 1500 24 x 15.1 x 6.19 Datasheet PYBJ3-D24-S12-OD Stock Check PYBJ3-D24-S12-OD
PYBJ3-D24-S12-D 9 ~ 36 3 12 0.25 Yes 1500 25 x 16.4 x 6.8 Datasheet PYBJ3-D24-S12-D Stock Check PYBJ3-D24-S12-D
VAWQ3-Q24-S12H 9 ~ 36 3 12 0.25 Yes 3000 31.75 x 20.32 x 10.16 Datasheet VAWQ3-Q24-S12H Stock Check VAWQ3-Q24-S12H
VAWQ3-Q24-D12H 9 ~ 36 3 12/-12 0.125/-0.13 Yes 3000 31.75 x 20.32 x 10.16 Datasheet VAWQ3-Q24-D12H Stock Check VAWQ3-Q24-D12H
PQP3-D24-D12-D 18 ~ 36 3 12/-12 0.125/-0.125 Yes 1500 14 x 14 x 9 Datasheet PQP3-D24-D12-D Stock Check PQP3-D24-D12-D
PQP3-D24-S12-D 18 ~ 36 3 12 0.25 Yes 1500 14 x 14 x 9 Datasheet PQP3-D24-S12-D Stock Check PQP3-D24-S12-D
PVB3-D24-D12-D 18 ~ 36 3 12/-12 0.125/-0.125 Yes 3000 31.8 x 20.3 x 10.2 Datasheet PVB3-D24-D12-D Stock Check PVB3-D24-D12-D
PVB3-D24-S12-D 18 ~ 36 3 12 0.25 Yes 3000 31.8 x 20.3 x 10.2 Datasheet PVB3-D24-S12-D Stock Check PVB3-D24-S12-D
PUZ3-D24-D12-D 18 ~ 36 3 12/-12 0.125/-0.125 Yes 1500 32 x 20 x 10.8 Datasheet PUZ3-D24-D12-D Stock Check PUZ3-D24-D12-D
PUZ3-D24-S12-D 18 ~ 36 3 12 0.25 Yes 1500 32 x 20 x 10.8 Datasheet PUZ3-D24-S12-D Stock Check PUZ3-D24-S12-D
VAWQ3-Q48-S12H 18 ~ 72 3 12 0.25 Yes 3000 31.75 x 20.32 x 10.16 Datasheet VAWQ3-Q48-S12H Stock Check VAWQ3-Q48-S12H
VAWQ3-Q48-D12H 18 ~ 72 3 12/-12 0.125/-0.13 Yes 3000 31.75 x 20.32 x 10.16 Datasheet VAWQ3-Q48-D12H Stock Check VAWQ3-Q48-D12H
PVB3-D48-D12-D 36 ~ 75 3 12/-12 0.125/-0.125 Yes 3000 31.8 x 20.3 x 10.2 Datasheet PVB3-D48-D12-D Stock Check PVB3-D48-D12-D