50 W, 12 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VHK50W-Q24-S12 9 ~ 36 50 12 4.16 Yes 1500 107.95 x 101.6 x 38.1 Datasheet VHK50W-Q24-S12 Stock Check VHK50W-Q24-S12
NEW! PST50W-36-S12B 9.5 ~ 75 50 12 4.17 Yes 4200 116.8 x 61 x 37 Datasheet PST50W-36-S12B Stock Check PST50W-36-S12B
PQAE50-D24-S12-U 18 ~ 36 50 12 4.167 Yes 1500 55 x 52.3 x 19 Datasheet PQAE50-D24-S12-U Stock Check PQAE50-D24-S12-U
PQAE50-D24-S12-T 18 ~ 36 50 12 4.167 Yes 1500 76 x 31.5 x 21.2 Datasheet PQAE50-D24-S12-T Stock Check PQAE50-D24-S12-T
VHK50W-Q48-S12 18 ~ 75 50 12 4.16 Yes 1500 107.95 x 101.6 x 38.1 Datasheet VHK50W-Q48-S12 Stock Check VHK50W-Q48-S12
PQAE50-D48-S12-U 36 ~ 75 50 12 4.167 Yes 1500 55 x 52.3 x 19 Datasheet PQAE50-D48-S12-U Stock Check PQAE50-D48-S12-U
PQAE50-D48-S12-T 36 ~ 75 50 12 4.167 Yes 1500 76 x 31.5 x 21.2 Datasheet PQAE50-D48-S12-T Stock Check PQAE50-D48-S12-T