6 W, 12 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PQDE6W-Q24-S12-U 9 ~ 36 6 12 0.5 -- -- 55 x 52.3 x 19 Datasheet PQDE6W-Q24-S12-U --
PQDE6W-Q24-D12-U 9 ~ 36 6 12/-12 0.25/-0.25 -- -- 55 x 52.3 x 19 Datasheet PQDE6W-Q24-D12-U --
PQDE6W-Q24-D12-T 9 ~ 36 6 12/-12 0.25/-0.25 Yes 1500 76 x 31.5 x 21.2 Datasheet PQDE6W-Q24-D12-T Stock Check PQDE6W-Q24-D12-T
PQDE6W-Q24-S12-T 9 ~ 36 6 12 0.5 Yes 1500 76 x 31.5 x 21.2 Datasheet PQDE6W-Q24-S12-T Stock Check PQDE6W-Q24-S12-T
PQDE6W-Q48-S12-U 18 ~ 75 6 12 0.5 -- -- 55 x 52.3 x 19 Datasheet PQDE6W-Q48-S12-U --
PQDE6W-Q48-D12-U 18 ~ 75 6 12/-12 0.25/-0.25 -- -- 55 x 52.3 x 19 Datasheet PQDE6W-Q48-D12-U --
PQDE6W-Q48-D12-T 18 ~ 75 6 12/-12 0.25/-0.25 Yes 1500 76 x 31.5 x 21.2 Datasheet PQDE6W-Q48-D12-T Stock Check PQDE6W-Q48-D12-T
PQDE6W-Q48-S12-T 18 ~ 75 6 12 0.5 Yes 1500 76 x 31.5 x 21.2 Datasheet PQDE6W-Q48-S12-T Stock Check PQDE6W-Q48-S12-T
PQDE6W-Q110-S12-T 40 ~ 160 6 12 0.5 Yes 2250 76 x 31.5 x 21.2 Datasheet PQDE6W-Q110-S12-T Stock Check PQDE6W-Q110-S12-T
PQDE6W-Q110-D12-T 40 ~ 160 6 12/-12 0.25/-0.25 Yes 2250 76 x 31.5 x 21.2 Datasheet PQDE6W-Q110-D12-T --