6 W, 12 V OUTPUT, SMT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBJ6-D12-S12-OM 9 ~ 18 6 12 0.5 Yes 1500 31.6 x 18.1 x 6.3 Datasheet PYBJ6-D12-S12-OM Stock Check PYBJ6-D12-S12-OM
PYBJ6-D12-S12-M 9 ~ 18 6 12 0.5 Yes 1500 32.6 x 19.1 x 7 Datasheet PYBJ6-D12-S12-M Stock Check PYBJ6-D12-S12-M
PXO7812-500-M-TR 15 ~ 36 6 12 0.5 Yes -- 12 x 12 x 4.5 Datasheet PXO7812-500-M-TR Stock Check PXO7812-500-M-TR
VXO78012-500-M 15 ~ 36 6 12 0.5 Yes 0 12.5 x 13.5 x 3.5 Datasheet VXO78012-500-M Stock Check VXO78012-500-M
V78E12-500-SMT 15 ~ 36 6 12 0.5 Yes 0 15.24 x 8.5 x 8.25 Datasheet V78E12-500-SMT Stock Check V78E12-500-SMT
PYBJ6-D24-S12-OM 18 ~ 36 6 12 0.5 Yes 1500 31.6 x 18.1 x 6.3 Datasheet PYBJ6-D24-S12-OM Stock Check PYBJ6-D24-S12-OM
PYBJ6-D24-S12-M 18 ~ 36 6 12 0.5 Yes 1500 32.6 x 19.1 x 7 Datasheet PYBJ6-D24-S12-M Stock Check PYBJ6-D24-S12-M