6 W, 12 V OUTPUT, SIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PQQ6W-Q24-D12-S 9 ~ 36 6 12/-12 0.25/-0.25 Yes 1600 22 x 9.5 x 12 Datasheet PQQ6W-Q24-D12-S Stock Check PQQ6W-Q24-D12-S
PQQ6W-Q24-S12-S 9 ~ 36 6 12 0.5 Yes 1600 22 x 9.5 x 12 Datasheet PQQ6W-Q24-S12-S Stock Check PQQ6W-Q24-S12-S
PXO7812-500-S 15 ~ 36 1.8, 6 12/-12 0.5/-0.15 Yes 0 10.27 x 6 x 8.61 Datasheet PXO7812-500-S Stock Check PXO7812-500-S
VXO78012-500 15 ~ 36 6 12 0.5 Yes 0 10 x 7.2 x 11 Datasheet VXO78012-500 Stock Check VXO78012-500
VX78012-500 15 ~ 36 6 12 0.5 Yes 0 11.6 x 7.55 x 10.16 Datasheet VX78012-500 Stock Check VX78012-500
P7812-500R 18 ~ 90 6 12 0.5 Yes 0 19 x 11.5 x 9 Datasheet P7812-500R Stock Check P7812-500R
P7812-500 18 ~ 90 6 12 0.5 Yes 0 11.5 x 9 x 17.5 Datasheet P7812-500 Stock Check P7812-500
PQQC6-D48-S12-OS 36 ~ 75 6 12 0.5 Yes 1500 22 x 8.2 x 12.8 Datasheet PQQC6-D48-S12-OS Stock Check PQQC6-D48-S12-OS