12 W, 12 V OUTPUT, SIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VX7812-1000R 16 ~ 36 12 12 1 Yes 0 11.5 x 9 x 17.5 Datasheet VX7812-1000R Stock Check VX7812-1000R
P78E12-1000 16 ~ 36 12 12 1 Yes 0 11.6 x 8 x 10.4 Datasheet P78E12-1000 Stock Check P78E12-1000
VXO78012-1000 16 ~ 36 12 12 1 Yes 0 11.5 x 7.5 x 17.5 Datasheet VXO78012-1000 Stock Check VXO78012-1000
VX78012-1000 16 ~ 36 12 12 1 Yes 0 11.5 x 9 x 17.5 Datasheet VX78012-1000 Stock Check VX78012-1000