20 W, 12 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBE20-Q24-D12-T 9 ~ 36 20 12/-12 0.834/-0.834 Yes 1500 76 x 31.5 x 21.2 Datasheet PYBE20-Q24-D12-T Stock Check PYBE20-Q24-D12-T
PYBE20-Q24-S12-T 9 ~ 36 20 12 1.667 Yes 1500 76 x 31.5 x 21.2 Datasheet PYBE20-Q24-S12-T Stock Check PYBE20-Q24-S12-T
PYB20-Q24-D12-U 9 ~ 36 20 12/-12 0.834/-0.834 Yes 1500 52.3 x 53 x 19.1 Datasheet PYB20-Q24-D12-U Stock Check PYB20-Q24-D12-U
PYB20-Q24-S12-U 9 ~ 36 20 12 1.667 Yes 1500 52.3 x 53 x 19.1 Datasheet PYB20-Q24-S12-U Stock Check PYB20-Q24-S12-U
PYBE20-Q48-D12-T 18 ~ 75 20 12/-12 0.834/-0.834 Yes 1500 76 x 31.5 x 21.2 Datasheet PYBE20-Q48-D12-T Stock Check PYBE20-Q48-D12-T
PYBE20-Q48-S12-T 18 ~ 75 20 12 1.667 Yes 1500 76 x 31.5 x 21.2 Datasheet PYBE20-Q48-S12-T Stock Check PYBE20-Q48-S12-T
PYB20-Q48-D12-U 18 ~ 75 20 12/-12 0.834/-0.834 Yes 1500 52.3 x 53 x 19.1 Datasheet PYB20-Q48-D12-U Stock Check PYB20-Q48-D12-U
PYB20-Q48-S12-U 18 ~ 75 20 12 1.667 Yes 1500 52.3 x 53 x 19.1 Datasheet PYB20-Q48-S12-U Stock Check PYB20-Q48-S12-U