400 W, 12 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VFK400W-Q24-S12-DIN 10 ~ 36 400 12 33.3 Yes 1500 199 x 127 x 53.6 Datasheet VFK400W-Q24-S12-DIN Stock Check VFK400W-Q24-S12-DIN
VFK400W-Q48-S12-DIN 20 ~ 75 400 12 33.3 Yes 1500 199 x 127 x 53.6 Datasheet VFK400W-Q48-S12-DIN --