2.5 V, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
P7802-2000-S 4.5 ~ 36 5 2.5/-2.5 2/1 Yes 0 11.5 x 9 x 17.5 Datasheet P7802-2000-S Stock Check P7802-2000-S
V78E02-1000-SMT-TR 4.75 ~ 32 2.5 2.5 1 Yes 0 15.24 x 8.5 x 8.25 Datasheet V78E02-1000-SMT-TR Stock Check V78E02-1000-SMT-TR
V78E02-500-SMT 4.75 ~ 32 1.25 2.5 0.5 Yes 0 15.24 x 8.5 x 8.25 Datasheet V78E02-500-SMT Stock Check V78E02-500-SMT
VCD40-D12-S2R5 9 ~ 18 25 2.5 10 Yes 1500 50.8 x 50.8 x 10.16 Datasheet VCD40-D12-S2R5 --