1 W, 24 V OUTPUT, SMT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDSE1-S3-D24-M 2.97 ~ 3.63 1 24/-24 0.021/-0.021 No 1500 -- Datasheet PDSE1-S3-D24-M Stock Check PDSE1-S3-D24-M
PDSE1-S3-S24-M 2.97 ~ 3.63 1 24 0.042 No 1500 -- Datasheet PDSE1-S3-S24-M Stock Check PDSE1-S3-S24-M
PESE1-S3-S24-M 2.97 ~ 3.63 1 24 0.042 No 3000 -- Datasheet PESE1-S3-S24-M Stock Check PESE1-S3-S24-M
PEP1-S5-S24-M 4.5 ~ 5.5 1 24 0.042 No 3000 15.24 x 11.4 x 7.25 Datasheet PEP1-S5-S24-M Stock Check PEP1-S5-S24-M
PEP1-S5-D24-M 4.5 ~ 5.5 1 24/-24 0.021/-0.021 No 3000 15.24 x 11.4 x 7.25 Datasheet PEP1-S5-D24-M Stock Check PEP1-S5-D24-M
PESE1-S5-S24-M 4.5 ~ 5.5 1 24 0.042 No 3000 -- Datasheet PESE1-S5-S24-M Stock Check PESE1-S5-S24-M
PESE1-S5-D24-M 4.5 ~ 5.5 1 24/-24 0.021/-0.021 No 3000 -- Datasheet PESE1-S5-D24-M Stock Check PESE1-S5-D24-M
PDSE1-S5-S24-M 4.5 ~ 5.5 1 24 0.042 No 1500 -- Datasheet PDSE1-S5-S24-M Stock Check PDSE1-S5-S24-M
PDSE1-S5-D24-M 4.5 ~ 5.5 1 24/-24 0.021/-0.021 No 1500 -- Datasheet PDSE1-S5-D24-M Stock Check PDSE1-S5-D24-M
PQP1-D12-S24-M 9 ~ 18 1 24 0.042 -- 1500 15 x 14 x 9.1 Datasheet PQP1-D12-S24-M Stock Check PQP1-D12-S24-M
PESE1-S12-D24-M 10.8 ~ 13.2 1 24/-24 0.021/-0.021 No 3000 -- Datasheet PESE1-S12-D24-M Stock Check PESE1-S12-D24-M
PESE1-S12-S24-M 10.8 ~ 13.2 1 24 0.042 No 3000 -- Datasheet PESE1-S12-S24-M Stock Check PESE1-S12-S24-M
PDSE1-S12-S24-M 10.8 ~ 13.2 1 24 0.042 No 1500 -- Datasheet PDSE1-S12-S24-M Stock Check PDSE1-S12-S24-M
PDSE1-S12-D24-M 10.8 ~ 13.2 1 24/-24 0.021/-0.021 No 1500 -- Datasheet PDSE1-S12-D24-M Stock Check PDSE1-S12-D24-M
PQP1-D24-S24-M 18 ~ 36 1 24 0.042 -- 1500 15 x 14 x 9.1 Datasheet PQP1-D24-S24-M Stock Check PQP1-D24-S24-M
PESE1-S24-D24-M 21.6 ~ 26.4 1 24/-24 0.021/-0.021 No 3000 -- Datasheet PESE1-S24-D24-M Stock Check PESE1-S24-D24-M
PESE1-S24-S24-M 21.6 ~ 26.4 1 24 0.042 No 3000 -- Datasheet PESE1-S24-S24-M Stock Check PESE1-S24-S24-M
PDSE1-S24-S24-M 21.6 ~ 26.4 1 24 0.042 No 1500 -- Datasheet PDSE1-S24-S24-M Stock Check PDSE1-S24-S24-M
PDSE1-S24-D24-M 21.6 ~ 26.4 1 24/-24 0.021/-0.021 No 1500 -- Datasheet PDSE1-S24-D24-M Stock Check PDSE1-S24-D24-M