30 W, 24 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBE30-Q24-S24-U 9 ~ 36 30 24 1.25 Yes 1500 55 x 52.3 x 19 Datasheet PYBE30-Q24-S24-U Stock Check PYBE30-Q24-S24-U
PYBE30-Q24-D24-U 9 ~ 36 30 24/-24 0.625/-0.625 Yes 1500 55 x 52.3 x 19 Datasheet PYBE30-Q24-D24-U Stock Check PYBE30-Q24-D24-U
PYBE30-Q24-D24-T 9 ~ 36 30 24/-24 0.625/-0.625 Yes 1500 76 x 31.5 x 21.2 Datasheet PYBE30-Q24-D24-T Stock Check PYBE30-Q24-D24-T
PYBE30-Q24-S24-T 9 ~ 36 30 24 1.25 Yes 1500 76 x 31.5 x 21.2 Datasheet PYBE30-Q24-S24-T Stock Check PYBE30-Q24-S24-T
PYBE30-Q48-S24-U 18 ~ 75 30 24 1.25 Yes 1500 55 x 52.3 x 19 Datasheet PYBE30-Q48-S24-U Stock Check PYBE30-Q48-S24-U
PYBE30-Q48-S24-T 18 ~ 75 30 24 1.25 Yes 1500 76 x 31.5 x 21.2 Datasheet PYBE30-Q48-S24-T Stock Check PYBE30-Q48-S24-T