30 W, 24 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PYBE30-Q24-D24-DIN 9 ~ 36 30 24/-24 0.625/-0.625 Yes 1500 76 x 31.5 x 25.8 Datasheet PYBE30-Q24-D24-DIN Stock Check PYBE30-Q24-D24-DIN
PYBE30-Q24-S24-DIN 9 ~ 36 30 24 1.25 Yes 1500 76 x 31.5 x 25.8 Datasheet PYBE30-Q24-S24-DIN Stock Check PYBE30-Q24-S24-DIN
PYBE30-Q48-S24-DIN 18 ~ 75 30 24 1.25 Yes 1500 76 x 31.5 x 25.8 Datasheet PYBE30-Q48-S24-DIN Stock Check PYBE30-Q48-S24-DIN