40 W, 24 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PRC40-24-D24 9 ~ 36 40 24/-24 0.833/-0.833 Yes 1600 50.8 x 25.4 x 10.5 Datasheet PRC40-24-D24 --
PRC40-48-D24 18 ~ 75 40 24/-24 0.833/-0.833 Yes 1600 50.8 x 25.4 x 10.5 Datasheet PRC40-48-D24 --
NEW! PRC40W-110-S24 40 ~ 160 40 24 1.667 Yes 3000 50.8 x 25.4 x 10.5 Datasheet PRC40W-110-S24 Stock Check PRC40W-110-S24
AE40B-UW-S24 250 ~ 1500 40 24 1.67 Yes 5600 109 x 58.5 x 30 Datasheet AE40B-UW-S24 Stock Check AE40B-UW-S24