50 W, 24 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VQE50W-Q24-S24 9 ~ 36 50 24 2.08 Yes 1500 57.9 x 36.8 x 12.7 Datasheet VQE50W-Q24-S24 Stock Check VQE50W-Q24-S24
VHB50W-Q24-S24 9 ~ 36 50 24 2.08 Yes 1500 57.91 x 60.96 x 12.7 Datasheet VHB50W-Q24-S24 Stock Check VHB50W-Q24-S24
PQAE50-D24-S24-D 18 ~ 36 50 24 2.083 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PQAE50-D24-S24-D Stock Check PQAE50-D24-S24-D
VQE50W-Q48-S24 18 ~ 75 50 24 2.08 Yes 1500 57.9 x 36.8 x 12.7 Datasheet VQE50W-Q48-S24 Stock Check VQE50W-Q48-S24
VHB50W-Q48-S24 18 ~ 75 50 24 2.08 Yes 1500 57.91 x 60.96 x 12.7 Datasheet VHB50W-Q48-S24 Stock Check VHB50W-Q48-S24
PQAE50-D48-S24-D 36 ~ 75 50 24 2.083 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PQAE50-D48-S24-D Stock Check PQAE50-D48-S24-D