15 W, 24 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDQE15-Q24-S24-U 9 ~ 36 15 24 0.625 Yes 1500 55 x 52.3 x 19 Datasheet PDQE15-Q24-S24-U Stock Check PDQE15-Q24-S24-U
PDQE15-Q24-D24-U 9 ~ 36 15 24/-24 0.312/-0.312 Yes 1500 55 x 52.3 x 19 Datasheet PDQE15-Q24-D24-U --
PDQE15-Q48-S24-U 18 ~ 75 15 24 0.625 Yes 1500 55 x 52.3 x 19 Datasheet PDQE15-Q48-S24-U Stock Check PDQE15-Q48-S24-U
PDQE15-Q48-D24-U 18 ~ 75 15 24/-24 0.312/-0.312 Yes 1500 55 x 52.3 x 19 Datasheet PDQE15-Q48-D24-U --
AE15B-EW-S24-T 100 ~ 1000 15 24 0.625 Yes 5600 96.1 x 54 x 32 Datasheet AE15B-EW-S24-T Stock Check AE15B-EW-S24-T
AE15B-UW-S24-T 200 ~ 1500 15 24 0.625 Yes 5600 135 x 70 x 33.5 Datasheet AE15B-UW-S24-T Stock Check AE15B-UW-S24-T