15 W, 24 V OUTPUT, DIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDQE15-Q24-S24-D 9 ~ 36 15 24 0.625 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE15-Q24-S24-D Stock Check PDQE15-Q24-S24-D
PDQE15-Q24-D24-D 9 ~ 36 15 24/-24 0.312/-0.312 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE15-Q24-D24-D Stock Check PDQE15-Q24-D24-D
PYB15-Q24-S24 9 ~ 36 15 24 0.625 Yes 1500 50.8 x 25.4 x 11.8 Datasheet PYB15-Q24-S24 Stock Check PYB15-Q24-S24
PDQE15-Q48-S24-D 18 ~ 75 15 24 0.625 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE15-Q48-S24-D Stock Check PDQE15-Q48-S24-D
PDQE15-Q48-D24-D 18 ~ 75 15 24/-24 0.312/-0.312 Yes 1500 25.4 x 25.4 x 11.7 Datasheet PDQE15-Q48-D24-D Stock Check PDQE15-Q48-D24-D
AE15-EW-S24 100 ~ 1000 15 24 0.625 Yes 5600 70 x 48 x 23.5 Datasheet AE15-EW-S24 Stock Check AE15-EW-S24
AE15-UW-S24 200 ~ 1500 15 24 0.625 Yes 5600 125 x 75 x 40 Datasheet AE15-UW-S24 Stock Check AE15-UW-S24