15 W, 24 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
AE15B-EW-S24-DIN 100 ~ 1000 15 24 0.625 Yes 5600 96.1 x 54 x 36.6 Datasheet AE15B-EW-S24-DIN Stock Check AE15B-EW-S24-DIN
AE15B-UW-S24-DIN 200 ~ 1500 15 24 0.625 Yes 5600 135 x 70 x 39 Datasheet AE15B-UW-S24-DIN Stock Check AE15B-UW-S24-DIN