20 W, 24 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PDQE20-Q24-S24-U 9 ~ 36 20 24 0.833 Yes 1500 55 x 52.3 x 19 Datasheet PDQE20-Q24-S24-U Stock Check PDQE20-Q24-S24-U
PDQE20-Q24-D24-U 9 ~ 36 20 24/-24 0.417/-0.417 Yes 1500 55 x 52.3 x 19 Datasheet PDQE20-Q24-D24-U --
PYBE20-Q24-S24-T 9 ~ 36 20 24 0.834 Yes 1500 76 x 31.5 x 21.2 Datasheet PYBE20-Q24-S24-T Stock Check PYBE20-Q24-S24-T
PDQE20-Q48-S24-U 18 ~ 75 20 24 0.833 Yes 1500 55 x 52.3 x 19 Datasheet PDQE20-Q48-S24-U Stock Check PDQE20-Q48-S24-U
PDQE20-Q48-D24-U 18 ~ 75 20 24/-24 0.417/-0.417 Yes 1500 55 x 52.3 x 19 Datasheet PDQE20-Q48-D24-U --
PYBE20-Q48-S24-T 18 ~ 75 20 24 0.834 Yes 1500 76 x 31.5 x 21.2 Datasheet PYBE20-Q48-S24-T Stock Check PYBE20-Q48-S24-T