600 W, 24 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VFK600-D24-S24-DIN 18 ~ 36 600 24 25 Yes 1500 199.14 x 126.75 x 39.12 Datasheet VFK600-D24-S24-DIN --
VFK600-D48-S24-DIN 36 ~ 75 600 24 25 Yes 1500 199.14 x 126.75 x 39.12 Datasheet VFK600-D48-S24-DIN --