7.2 W, 24 V OUTPUT, SIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
P7824-500R 36 ~ 90 7.2 24 0.3 Yes 0 19 x 11.5 x 9 Datasheet P7824-500R Stock Check P7824-500R
P7824-500 36 ~ 90 7.2 24 0.3 Yes 0 11.5 x 9 x 17.5 Datasheet P7824-500 Stock Check P7824-500