100 W, 28 V OUTPUT, DIN RAIL, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VHK100W-Q24-S28-DIN 9 ~ 36 100 28 4.17 Yes 1500 107.5 x 101.8 x 52.6 Datasheet VHK100W-Q24-S28-DIN --
VHK100W-Q48-S28-DIN 18 ~ 75 100 28 3.57 Yes 1500 107.5 x 101.8 x 52.6 Datasheet VHK100W-Q48-S28-DIN --