150 W, 28 V OUTPUT, CHASSIS MOUNT, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
VHK150W-Q24-S28 9 ~ 36 150 28 5.4 Yes 1500 107.95 x 101.6 x 38.1 Datasheet VHK150W-Q24-S28 Stock Check VHK150W-Q24-S28
VHK150W-Q48-S28 18 ~ 75 150 28 5.4 Yes 1500 107.95 x 101.6 x 38.1 Datasheet VHK150W-Q48-S28 --