6.5 V, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PXO7806-500-S 8 ~ 36 1.95, 3.25 6.5/-6.5 0.5/-0.3 Yes 0 10.27 x 6 x 8.61 Datasheet PXO7806-500-S Stock Check PXO7806-500-S
PXO7806-500-M-TR 8 ~ 36 3.25 6.5 0.5 Yes -- 12 x 12 x 4.5 Datasheet PXO7806-500-M-TR Stock Check PXO7806-500-M-TR
P783-Q24-S6-S 8 ~ 36 19.5 6.5 3 Yes 0 32.15 x 9.05 x 18.95 Datasheet P783-Q24-S6-S Stock Check P783-Q24-S6-S
V78E06-500-SMT 8 ~ 36 3.25 6.5 0.5 Yes 0 15.24 x 8.5 x 8.25 Datasheet V78E06-500-SMT Stock Check V78E06-500-SMT
P7806-500R 9 ~ 90 3.25 6.5 0.5 Yes 0 19 x 11.5 x 9 Datasheet P7806-500R Stock Check P7806-500R
P7806-500 9 ~ 90 3.25 6.5 0.5 Yes 0 11.5 x 9 x 17.5 Datasheet P7806-500 Stock Check P7806-500
P7806-2000-S 10 ~ 36 13 6.5/-6.5 2/1 Yes 0 11.5 x 9 x 17.5 Datasheet P7806-2000-S Stock Check P7806-2000-S
P7806-2000R-S 10 ~ 36 13 6.5/-6.5 2/1 Yes 0 11.5 x 9 x 17.5 Datasheet P7806-2000R-S Stock Check P7806-2000R-S
P783F-Q24-S6-S 10 ~ 36 19.5 6.5 3 Yes 0 30.6 x 5.8 x 16.6 Datasheet P783F-Q24-S6-S Stock Check P783F-Q24-S6-S
V78E06-1000-SMT-TR 10 ~ 36 6.5 6.5 1 Yes 0 15.24 x 8.5 x 8.25 Datasheet V78E06-1000-SMT-TR Stock Check V78E06-1000-SMT-TR