3.25 W, 6.5 V OUTPUT, SIP, DC-DC CONVERTERS

Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
PXO7806-500-S 8 ~ 36 1.95, 3.25 6.5/-6.5 0.5/-0.3 Yes 0 10.27 x 6 x 8.61 Datasheet PXO7806-500-S Stock Check PXO7806-500-S
P7806-500R 9 ~ 90 3.25 6.5 0.5 Yes 0 19 x 11.5 x 9 Datasheet P7806-500R Stock Check P7806-500R
P7806-500 9 ~ 90 3.25 6.5 0.5 Yes 0 11.5 x 9 x 17.5 Datasheet P7806-500 Stock Check P7806-500