3.3 V, EXTERNAL AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Package Type Input Voltage (Vac) Dimensions LxWxH (mm) Color Data Sheet Stock Check
SWI6-3.3-N 4.95 3.3 1.5 Wall Plug 90 ~ 264 56 x 28 x 42 Black Datasheet SWI6-3.3-N Stock Check SWI6-3.3-N
SWI6-3.3-E 4.95 3.3 1.5 Wall Plug 90 ~ 264 56 x 28 x 60 Black Datasheet SWI6-3.3-E --