18 V, INTERNAL AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
VF-S250-18A-CF 250 18 13.89 90 ~ 132 / 180 ~ 264 Metal Case 127 x 81.28 x 50.8 Datasheet VF-S250-18A-CF --
VF-S250-18A 250 18 13.89 90 ~ 132 / 180 ~ 264 U-Frame 127 x 81.28 x 38.1 Datasheet VF-S250-18A --
VF-S320-18A-CFS 320 18 17.78 90 ~ 132 / 180 ~ 264 Metal Case 177.8 x 101.6 x 40.64 Datasheet VF-S320-18A-CFS --
VF-S320-18A-CF 320 18 17.78 90 ~ 132 / 180 ~ 264 Metal Case 152.4 x 101.6 x 50.8 Datasheet VF-S320-18A-CF --
VF-S320-18A 320 18 17.78 90 ~ 132 / 180 ~ 264 U-Frame 152.4 x 101.6 x 38.1 Datasheet VF-S320-18A --
PCM-400-18-CNF 400 18 22.22 90 ~ 264 Metal Case 152.4 x 101.6 x 39.9 Datasheet PCM-400-18-CNF --
PCM-400-18-CFS 400 18 22.22 90 ~ 264 Metal Case 177.8 x 101.6 x 40.64 Datasheet PCM-400-18-CFS --
PCM-400-18-CF 400 18 22.22 90 ~ 264 Metal Case 152.4 x 101.6 x 54.45 Datasheet PCM-400-18-CF --
PCM-400-18-U 400 18 22.22 90 ~ 264 U-Frame 152.4 x 101.6 x 38.1 Datasheet PCM-400-18-U --