54 V, INTERNAL AC-DC POWER SUPPLIES

Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
VF-S250-54A-CF 250 54 4.63 90 ~ 132 / 180 ~ 264 Metal Case 127 x 81.28 x 50.8 Datasheet VF-S250-54A-CF --
VF-S250-54A 250 54 4.63 90 ~ 132 / 180 ~ 264 U-Frame 127 x 81.28 x 38.1 Datasheet VF-S250-54A --
VF-S320-54A-CFS 320 54 5.93 90 ~ 132 / 180 ~ 264 Metal Case 177.8 x 101.6 x 40.64 Datasheet VF-S320-54A-CFS --
VF-S320-54A-CF 320 54 5.93 90 ~ 132 / 180 ~ 264 Metal Case 152.4 x 101.6 x 50.8 Datasheet VF-S320-54A-CF --
VF-S320-54A 320 54 5.93 90 ~ 132 / 180 ~ 264 U-Frame 152.4 x 101.6 x 38.1 Datasheet VF-S320-54A --
PCM-400-54-CNF 400 54 7.41 90 ~ 264 Metal Case 152.4 x 101.6 x 39.9 Datasheet PCM-400-54-CNF --
PCM-400-54-CFS 400 54 7.41 90 ~ 264 Metal Case 177.8 x 101.6 x 40.64 Datasheet PCM-400-54-CFS --
PCM-400-54-CF 400 54 7.41 90 ~ 264 Metal Case 152.4 x 101.6 x 54.45 Datasheet PCM-400-54-CF --
PCM-400-54-U 400 54 7.41 90 ~ 264 U-Frame 152.4 x 101.6 x 38.1 Datasheet PCM-400-54-U --
VMS-450B-54-CFS 450 54 8.3 90 ~ 264 Metal Case 148.2 x 80 x 40.6 Datasheet VMS-450B-54-CFS Stock Check VMS-450B-54-CFS
VMS-450B-54-CNF 450 54 8.3 90 ~ 264 Metal Case 127 x 86.6 x 50 Datasheet VMS-450B-54-CNF --
VMS-450B-54-CF 450 54 8.3 90 ~ 264 Metal Case 127 x 86.6 x 50 Datasheet VMS-450B-54-CF --
VMS-450B-54 450 54 8.3 90 ~ 264 Open Frame 127 x 76.2 x 38.1 Datasheet VMS-450B-54 --