PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

PARAMETRIC SEARCH: AC-DC POWER SUPPLIES

Power (W)
dropdn-arrow
Min
Max
GO
1
1.98
2
2.3
3
3.3
4.1
4.95
5
5.94
6
6.03
6.6
7.08
7.2
7.5
8.9
9
10
10.2
10.5
10.8
11.8
12
12.5
12.6
13.2
13.5
13.53
14
14.4
15
15.1
15.4
17.5
17.7
18
18.9
19.2
19.5
19.8
20
20.4
20.5
20.7
21
21.6
22.5
24
25
25.05
25.2
26.4
27
30
33
35
36
40
45
48
50
50.4
51
52.8
54
60
65
70
72
75
75.12
75.6
76.8
84
85
85.2
90
91
100
100.8
108
110
120
150
153.6
156
160
180
185
189
200
204
211.2
225
240
249.6
250
252
262
264
275
280
300
320
325
348
350
350.4
355
400
500
550
Number of Outputs
dropdn-arrow
1
2
11
Output Voltage (Vdc)
dropdn-arrow
Min
Max
GO
3
3.3
5
5.9
6
7.5
9
12
13.5
15
16
18
19
20
24
28
30
36
48
54
56
58
Output Current (A)
dropdn-arrow
Min
Max
GO
0.042
0.067
0.083
0.111
0.125
0.133
0.167
0.2
0.21
0.222
0.25
0.3
0.32
0.33
0.333
0.34
0.4
0.42
0.45
0.5
0.56
0.6
0.62
0.625
0.63
0.66
0.67
0.7
0.75
0.8
0.83
0.833
0.834
0.84
0.85
0.9
0.94
1
1.05
1.1
1.11
1.2
1.25
1.3
1.33
1.36
1.4
1.46
1.5
1.6
1.65
1.66
1.67
1.7
1.77
1.875
1.88
2
2.1
2.2
2.25
2.3
2.4
2.5
2.64
2.66
2.67
2.7
2.71
2.75
2.78
2.8
2.92
3
3.1
3.13
3.2
3.3
3.33
3.34
3.4
3.43
3.5
3.55
3.58
3.6
3.62
3.75
3.8
3.85
3.88
4
4.1
4.16
4.17
4.2
4.34
4.4
4.44
4.45
4.48
4.5
4.6
4.63
4.69
4.74
5
5.14
5.2
5.21
5.36
5.42
5.5
5.55
5.6
5.73
5.8
5.84
5.93
6
6.04
6.25
6.3
6.5
6.6
6.66
6.67
6.7
6.93
6.94
7
7.1
7.3
7.4
7.41
7.5
7.71
7.78
7.9
8
8.3
8.33
8.34
8.4
8.8
8.89
8.93
9
9.17
9.38
9.48
10
10.4
10.42
10.5
10.53
11.11
11.2
11.43
11.46
11.6
11.67
12
12.33
12.5
13.15
13.2
13.3
13.33
13.89
14
14.29
14.58
14.6
14.8
15
15.42
15.62
16
16.13
16.66
16.67
17
17.78
18
18.33
18.67
18.75
20
20.8
20.83
21.33
21.67
22.22
22.73
22.92
23.33
24
25
26.67
29
29.1
29.6
30
31.25
33.33
40
41.67
45
80
Output Voltage 2 (Vdc)
dropdn-arrow
12
24
48
Output Current 2 (A)
dropdn-arrow
Min
Max
GO
3
4.16
5.21
6
6.67
8.33
10.42
12
13.33
16.67
20.83
Nom. Input Voltage (Vac)
dropdn-arrow
110/230
110
230
277
Package Type
dropdn-arrow
Desktop
Encapsulated
Metal Case
Open Frame
U-Frame
Wall Plug
Mounting Style
dropdn-arrow
Chassis
DIN Rail
External
PCB
Wire Leads
Grade
dropdn-arrow
Commercial
Medical
Special Features
dropdn-arrow
Baseplate Cooling
CoC Tier 2 Compliant
DoE Level VI Efficiency
High Peak Power
Load Share
LPS Rated
Output Trim
Power Factor Correction
Power Good Signal
Remote On/Off Control
Remote Sense
USB PD 3.0
Safety Approvals
dropdn-arrow
CB
CCC
CE
FCC
GS
Nemko
PSE
RCM
TUV
UL/cUL
Standard Footprint
dropdn-arrow
2" x 3"
2" x 4"
3" x 5"
4" x 6"
Full Brick
MIN Operating Temp (°C)
dropdn-arrow
≤ -40
≤ -30
≤ -25
≤ -20
≤ -10
≤ 0
≤ 10
≤ -40
≤ -30
≤ -25
≤ -20
≤ 0
MAX Operating Temp (°C)
dropdn-arrow
≥ 35
≥ 40
≥ 45
≥ 50
≥ 55
≥ 56
≥ 60
≥ 61
≥ 70
≥ 85
≥ 40
≥ 50
≥ 60
≥ 65
≥ 70
≥ 71
≥ 80
≥ 85
Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
VSK-S1-3R3U 1 3.3 0.3 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S1-3R3U Stock Check VSK-S1-3R3U
VSK-S1-5U 1 5 0.2 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S1-5U Stock Check VSK-S1-5U
VSK-S1-9U 1 9 0.111 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S1-9U Stock Check VSK-S1-9U
VSK-S1-12U 1 12 0.083 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S1-12U Stock Check VSK-S1-12U
VSK-S1-15U 1 15 0.067 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S1-15U Stock Check VSK-S1-15U
VSK-S1-24U 1 24 0.042 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S1-24U Stock Check VSK-S1-24U
PBO-1-S5 1 5 0.2 83 ~ 305 Open Frame 35 x 11 x 18 Datasheet PBO-1-S5 Stock Check PBO-1-S5
PBO-1-S9 1 9 0.111 83 ~ 305 Open Frame 35 x 11 x 18 Datasheet PBO-1-S9 Stock Check PBO-1-S9
PBO-1-S12 1 12 0.083 83 ~ 305 Open Frame 35 x 11 x 18 Datasheet PBO-1-S12 Stock Check PBO-1-S12
PBO-1-S15 1 15 0.067 83 ~ 305 Open Frame 35 x 11 x 18 Datasheet PBO-1-S15 Stock Check PBO-1-S15
PBO-1-S24 1 24 0.042 83 ~ 305 Open Frame 35 x 11 x 18 Datasheet PBO-1-S24 Stock Check PBO-1-S24
PBO-1-S5-B 1 5 0.2 85 ~ 305 Open Frame 35 x 18 x 11 Datasheet PBO-1-S5-B Stock Check PBO-1-S5-B
PBO-1-S9-B 1 9 0.111 85 ~ 305 Open Frame 35 x 18 x 11 Datasheet PBO-1-S9-B Stock Check PBO-1-S9-B
PBO-1-S12-B 1 12 0.083 85 ~ 305 Open Frame 35 x 18 x 11 Datasheet PBO-1-S12-B Stock Check PBO-1-S12-B
PBO-1-S15-B 1 15 0.067 85 ~ 305 Open Frame 35 x 18 x 11 Datasheet PBO-1-S15-B Stock Check PBO-1-S15-B
PBO-1-S24-B 1 24 0.042 85 ~ 305 Open Frame 35 x 18 x 11 Datasheet PBO-1-S24-B Stock Check PBO-1-S24-B
PBO-3-S3.3-B 1.98 3.3 0.6 85 ~ 305 Open Frame 35 x 18 x 11 Datasheet PBO-3-S3.3-B Stock Check PBO-3-S3.3-B
PBO-3-S3.3 1.98 3.3 0.6 85 ~ 305 Open Frame 35 x 11 x 18 Datasheet PBO-3-S3.3 Stock Check PBO-3-S3.3
PSK-S2C-3 2 3 0.6 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet PSK-S2C-3 Stock Check PSK-S2C-3
PSK-S2C-5 2 5 0.4 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet PSK-S2C-5 Stock Check PSK-S2C-5
PSK-S2C-9 2 9 0.222 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet PSK-S2C-9 Stock Check PSK-S2C-9
PSK-S2C-12 2 12 0.167 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet PSK-S2C-12 Stock Check PSK-S2C-12
PSK-S2C-15 2 15 0.133 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet PSK-S2C-15 Stock Check PSK-S2C-15
PSK-S2C-24 2 24 0.083 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet PSK-S2C-24 Stock Check PSK-S2C-24
PSK-S3-3 2.3 3.3 0.7 85 ~ 264 Encapsulated 37 x 24.5 x 18 Datasheet PSK-S3-3 Stock Check PSK-S3-3