PARAMETRIC SEARCH: BOARD MOUNT

PARAMETRIC SEARCH: BOARD MOUNT

Power (W)
dropdn-arrow
Min
Max
GO
1
1.98
2
2.3
3
3.3
4.1
5
6
6.6
8.9
10
10.2
10.5
10.8
11.8
13.2
13.5
13.53
14
14.4
15
15.4
17.5
18
18.9
19.2
19.5
19.8
20
20.4
20.5
20.7
21
21.6
25
100
Number of Outputs
dropdn-arrow
1
Output Voltage (Vdc)
dropdn-arrow
Min
Max
GO
3
3.3
5
9
12
15
24
28
36
48
Output Current (A)
dropdn-arrow
Min
Max
GO
0.042
0.067
0.083
0.111
0.125
0.133
0.167
0.2
0.21
0.222
0.25
0.3
0.32
0.33
0.333
0.34
0.4
0.42
0.45
0.5
0.56
0.6
0.625
0.66
0.67
0.7
0.833
0.85
0.9
1
1.1
1.2
1.25
1.3
1.33
1.4
1.6
1.66
1.7
2
2.1
2.2
2.3
2.5
2.7
2.8
3.5
3.6
4
4.1
4.2
8.4
Output Voltage 2 (Vdc)
dropdn-arrow
No Values Available
Output Current 2 (A)
dropdn-arrow
No Values Available
Nom. Input Voltage (Vac)
dropdn-arrow
110/230
110
230
277
Package Type
dropdn-arrow
Encapsulated
Open Frame
Mounting Style
dropdn-arrow
PCB
Grade
dropdn-arrow
Commercial
Medical
Special Features
dropdn-arrow
Baseplate Cooling
Safety Approvals
dropdn-arrow
CE
TUV
UL/cUL
Standard Footprint
dropdn-arrow
Full Brick
MIN Operating Temp (°C)
dropdn-arrow
≤ -40
≤ -25
≤ -20
≤ -10
≤ 0
≤ -40
≤ -25
≤ -20
MAX Operating Temp (°C)
dropdn-arrow
≥ 35
≥ 40
≥ 45
≥ 50
≥ 55
≥ 60
≥ 70
≥ 85
≥ 70
≥ 85
Items
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check
VSK-S1-3R3U 1 3.3 0.3 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S1-3R3U Stock Check VSK-S1-3R3U
VSK-S1-5U 1 5 0.2 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S1-5U Stock Check VSK-S1-5U
VSK-S1-9U 1 9 0.111 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S1-9U Stock Check VSK-S1-9U
VSK-S1-12U 1 12 0.083 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S1-12U Stock Check VSK-S1-12U
VSK-S1-15U 1 15 0.067 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S1-15U Stock Check VSK-S1-15U
VSK-S1-24U 1 24 0.042 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S1-24U Stock Check VSK-S1-24U
PBO-1-S5 1 5 0.2 83 ~ 305 Open Frame 35 x 11 x 18 Datasheet PBO-1-S5 Stock Check PBO-1-S5
PBO-1-S9 1 9 0.111 83 ~ 305 Open Frame 35 x 11 x 18 Datasheet PBO-1-S9 Stock Check PBO-1-S9
PBO-1-S12 1 12 0.083 83 ~ 305 Open Frame 35 x 11 x 18 Datasheet PBO-1-S12 Stock Check PBO-1-S12
PBO-1-S15 1 15 0.067 83 ~ 305 Open Frame 35 x 11 x 18 Datasheet PBO-1-S15 Stock Check PBO-1-S15
PBO-1-S24 1 24 0.042 83 ~ 305 Open Frame 35 x 11 x 18 Datasheet PBO-1-S24 Stock Check PBO-1-S24
PBO-1-S5-B 1 5 0.2 85 ~ 305 Open Frame 35 x 18 x 11 Datasheet PBO-1-S5-B Stock Check PBO-1-S5-B
PBO-1-S9-B 1 9 0.111 85 ~ 305 Open Frame 35 x 18 x 11 Datasheet PBO-1-S9-B Stock Check PBO-1-S9-B
PBO-1-S12-B 1 12 0.083 85 ~ 305 Open Frame 35 x 18 x 11 Datasheet PBO-1-S12-B Stock Check PBO-1-S12-B
PBO-1-S15-B 1 15 0.067 85 ~ 305 Open Frame 35 x 18 x 11 Datasheet PBO-1-S15-B Stock Check PBO-1-S15-B
PBO-1-S24-B 1 24 0.042 85 ~ 305 Open Frame 35 x 18 x 11 Datasheet PBO-1-S24-B Stock Check PBO-1-S24-B
PBO-3-S3.3 1.98 3.3 0.6 85 ~ 305 Open Frame 35 x 11 x 18 Datasheet PBO-3-S3.3 Stock Check PBO-3-S3.3
PBO-3-S3.3-B 1.98 3.3 0.6 85 ~ 305 Open Frame 35 x 18 x 11 Datasheet PBO-3-S3.3-B Stock Check PBO-3-S3.3-B
PSK-S2C-3 2 3 0.6 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet PSK-S2C-3 Stock Check PSK-S2C-3
PSK-S2C-5 2 5 0.4 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet PSK-S2C-5 Stock Check PSK-S2C-5
PSK-S2C-9 2 9 0.222 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet PSK-S2C-9 Stock Check PSK-S2C-9
PSK-S2C-12 2 12 0.167 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet PSK-S2C-12 Stock Check PSK-S2C-12
PSK-S2C-15 2 15 0.133 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet PSK-S2C-15 Stock Check PSK-S2C-15
PSK-S2C-24 2 24 0.083 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet PSK-S2C-24 Stock Check PSK-S2C-24
PSK-S3-3 2.3 3.3 0.7 85 ~ 264 Encapsulated 37 x 24.5 x 18 Datasheet PSK-S3-3 Stock Check PSK-S3-3