Toggle navigation
Toggle navigation
PRODUCTS
Audio
Buzzers
Microphones
Speakers
Audio Design Services
Interconnect
Cable Assemblies
Connectors
Motion & Control
Potentiometers
Rotary Encoders
Stepper Servo Motors
Relays
Power Relays
Signal Relays
Sensors
Current Sensors
Pressure Sensors
Ultrasonic Sensors
Switches
DIP Switches
Push Button Switches
Slide Switches
Tactile Switches
Thermal Management
Ac Fans
Dc Fans
Heat Sinks
Peltier Devices
Thermal Accessories
Thermal Design Services
Toggle navigation
RESOURCES
CAD Model Library
CUI Insights
TM
Blog
Resource Library
Blog Posts
Brochures
eBooks
On-Demand Webinars
Software
Tools and Calculators
Videos
Toggle navigation
QUALITY
ISO Certificate of Registration
Materials Compliance
EOL Notifications
PCN Notifications
Toggle navigation
ORDER NOW
Order Online
Distributor Stock
Find a Representative
Value-Added Resellers
Toggle navigation
COMPANY
About Us
Contact Us
Giving Program
Newsroom
Our Difference
0
Sample
|
0
RFQ
|
Contact Us
|
ENG
LISH
日本語
Toggle language selection
日本語
English
PARAMETRIC SEARCH: BUZZERS
PARAMETRIC SEARCH: BUZZERS
Show Filters
Driving Circuit
dropdn-arrow
No
Yes
Reset
Technology
dropdn-arrow
Magnetic
Piezo
Solid State
Reset
Rated Voltage
dropdn-arrow
Min
Max
GO
1.5
3
3.5
3.6
5
6
9
9.5
10
12
14
18
20
24
25
30
50
60
85
100
110
220
Reset
Input Type
dropdn-arrow
Vac
Vdc
Vdc/Vac
Vo-p
Vp-p
Reset
Sound Pressure (dB)
dropdn-arrow
Min
Max
GO
65
70
72
73
74
75
76
77
78
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
102
103
104
105
108
110
115
Reset
Mounting Style
dropdn-arrow
Panel Mount
Screw Terminals
Spring Contact
Surface Mount
Through Hole
Wire Leads
Reset
Rated Frequency (Hz)
dropdn-arrow
Min
Max
GO
300
2200
2300
2400
2500
2650
2700
2730
2750
2800
2900
3000
3100
3200
3300
3400
3500
3600
4000
4100
4300
5000
Reset
Operating Temp MIN (°C)
dropdn-arrow
≤ -40
≤ -35
≤ -30
≤ -25
≤ -20
≤ -10
Reset
Operating Temp MAX (°C)
dropdn-arrow
≥ 60
≥ 70
≥ 75
≥ 80
≥ 85
≥ 90
≥ 100
≥ 105
≥ 110
≥ 115
≥ 120
Reset
Shape
dropdn-arrow
Rectangular
Round
Square
Reset
Illumination
dropdn-arrow
No
Yes
Reset
Illumination Color
dropdn-arrow
Blue
Green
Red
Yellow
Reset
Washable
dropdn-arrow
No
Yes
Reset
Wave Solderable
dropdn-arrow
No
Yes
Reset
IP Rating
dropdn-arrow
IP67
No IP Rating
IP68
Reset
Length (mm)
dropdn-arrow
Min
Max
GO
3.2
4
5
6.5
6.6
6.7
7.5
8.5
9
9.6
9.7
10
11
12
12.2
12.8
13
13.7
13.8
13.9
14
15.4
16
16.5
16.8
16.9
17
19
20
22
22.1
22.5
22.8
23
23.3
23.4
23.5
23.8
24
24.2
24.5
25
25.2
25.6
27
28
29.5
30
30.2
30.6
31
31.28
31.3
31.4
32
32.8
33
33.7
34.4
34.5
35
35.6
35.7
36.5
38.3
38.5
39.7
40
41.8
42
42.5
43
44
44.8
45
49.1
50
52.8
53
54
59
60.8
69
75
85
88
100
130
Reset
Width (mm)
dropdn-arrow
Min
Max
GO
3.2
4
5
6.5
6.6
6.7
7.5
8.5
9
9.6
9.7
9.8
10
11
12
12.8
13
13.7
13.8
13.9
14
15.4
16
16.5
16.7
16.9
17
19
20
22
22.1
22.5
22.8
23
23.3
23.4
23.5
23.8
24
24.2
24.5
25
25.2
25.6
27
28
29.5
30
30.2
30.6
31
31.28
31.3
31.4
32
32.8
33
33.7
34.4
34.5
35
35.6
35.7
36.5
38.3
38.5
39.7
40
41.8
42
42.5
43
44
44.8
49.1
50
52.8
53
54
59
60.8
69
75
85
88
100
130
Reset
Height (mm)
dropdn-arrow
Min
Max
GO
0.23
0.42
0.43
0.51
0.53
0.58
0.63
1.7
1.9
2
2.5
2.54
2.6
3
3.1
3.2
3.3
3.5
3.6
3.8
4
4.5
4.8
5
5.1
5.2
5.5
6
6.2
6.5
6.6
6.65
6.7
6.8
7
7.1
7.15
7.2
7.3
7.5
7.6
7.8
8
8.3
8.4
8.5
9
9.2
9.5
9.7
9.8
10
10.2
10.25
11
11.85
12
12.2
12.5
12.6
13
13.5
13.6
13.8
14
14.5
14.7
15.3
15.5
16
16.4
18
19.4
20.5
21.6
22
23
23.5
24
25
25.4
26.5
28.3
28.9
29
32.5
33
37.5
42
47
47.6
49
54.5
58
59
64
105
150
Reset
Special Features
dropdn-arrow
Medical
No Special Features
Reset
Reset All
Share Results
Download Results (.CSV)
SPL Calculator
Model Number
Driving Circuit
Technology
Rated Voltage
Input Type
Sound Pressure (dB)
Mounting Style
Shape
Illumination Color
Dimensions LxWxH (mm)
Special Features
CPT-1626-90-SMT-TR
NEW!
No
Piezo
25
Vp-p
90
Surface Mount
Square
--
16 x 16 x 2.6
--
CPT-1626-70-SMT-TR
NEW!
No
Piezo
25
Vp-p
78
Surface Mount
Square
--
16 x 16 x 2.5
--
CPT-1985-88-SMT-TR
NEW!
No
Piezo
12
Vp-p
88
Surface Mount
Square
--
19 x 19 x 8.5
--
CPT-3010-95-L200
NEW!
No
Piezo
12
Vp-p
95
Wire Leads
Round
--
30 x 30 x 10
--
CPT-3016-105T
NEW!
No
Piezo
12
Vdc
105
Through Hole
Round
--
30 x 30 x 16
--
CPT-3084-85L100
NEW!
No
Piezo
18
Vp-p
85
Wire Leads
Round
--
34.4 x 34.4 x 8.4
--
CPI-1375-88T
NEW!
Yes
Piezo
12
Vdc
88
Through Hole
Round
--
13.9 x 13.9 x 7.5
--
CPS-4059-6105PM
NEW!
Yes
Piezo
24
Vdc
100
Wire Leads
Rectangular
--
45 x 40 x 58
--
CPS-5447W-1105PM
NEW!
Yes
Piezo
24
Vdc
103
Wire Leads
Round
--
54 x 54 x 47.6
--
CPS-4059W-M105PM
NEW!
Yes
Piezo
24
Vdc
100
Wire Leads
Rectangular
--
45 x 40 x 58
--
CPS-5447-6125PM
NEW!
Yes
Piezo
24
Vdc
100
Wire Leads
Round
--
54 x 54 x 47.6
--
CPS-5447-1105PM
NEW!
Yes
Piezo
24
Vdc
103
Wire Leads
Round
--
54 x 54 x 47.6
--
CPS-6964W-6105PM
NEW!
Yes
Piezo
24
Vdc
102
Wire Leads
Round
--
69 x 69 x 64
--
CPS-4059W-B105PM
NEW!
Yes
Piezo
24
Vdc
100
Wire Leads
Rectangular
--
45 x 40 x 58
--
CPS-4059W-1105PM
NEW!
Yes
Piezo
24
Vdc
100
Wire Leads
Rectangular
--
45 x 40 x 58
--
CPS-6964W-1105PM
NEW!
Yes
Piezo
24
Vdc
102
Wire Leads
Round
--
69 x 69 x 64
--
CPS-4059-B105PM
NEW!
Yes
Piezo
24
Vdc
100
Wire Leads
Rectangular
--
45 x 40 x 58
--
CPS-5933W-1105PM
NEW!
Yes
Piezo
24
Vdc
95
Wire Leads
Round
--
59 x 59 x 33
--
CPS-5447W-6125PM
NEW!
Yes
Piezo
24
Vdc
100
Wire Leads
Round
--
54 x 54 x 47.6
--
CPS-5933-1105PM
NEW!
Yes
Piezo
24
Vdc
95
Wire Leads
Round
--
59 x 59 x 33
--
CPS-5933-6105PM
NEW!
Yes
Piezo
24
Vdc
95
Wire Leads
Round
--
59 x 59 x 33
--
CPS-4059W-6105PM
NEW!
Yes
Piezo
24
Vdc
100
Wire Leads
Rectangular
--
45 x 40 x 58
--
CPS-6964-6105PM
NEW!
Yes
Piezo
24
Vdc
102
Wire Leads
Round
--
69 x 69 x 64
--
CPS-4059-1105PM
NEW!
Yes
Piezo
24
Vdc
100
Wire Leads
Rectangular
--
45 x 40 x 58
--
CPS-4059-M105PM
NEW!
Yes
Piezo
24
Vdc
100
Wire Leads
Rectangular
--
45 x 40 x 58
--