Electret Condenser, Analog, Noise Cancelling, -47 dB, Microphones

Microphone Type
dropdn-arrow
Electret Condenser
MEMS
Output Type
dropdn-arrow
Analog
Digital
Directivity
dropdn-arrow
Noise Cancelling
Omnidirectional
Unidirectional
Port Location
dropdn-arrow
Bottom
Top
Top & Bottom
Sensitivity (dB)
dropdn-arrow
-24 ±3
-25 ±3
-26 ±1
-26 ±3
-28 ±3
-32 ±3
-36 ±3
-37 ±3
-38 ±1
-38 ±3
-40 ±2
-40 ±3
-42 ±1
-42 ±2
-42 ±3
-44 ±2
-44 ±3
-47 ±3
-54 ±3
Operating Voltage (Vdc)
dropdn-arrow
1.5
2
3
4.5
Operating Freq. (Hz)
dropdn-arrow
20 ~ 20000
50 ~ 10000
50 ~ 20000
70 ~ 20000
100 ~ 10000
100 ~ 12000
100 ~ 20000
Signal : Noise Ratio (dBA)
dropdn-arrow
Min
Max
GO
56
57
58
59
60
61
62
64
65
69
70
72
Curr. Consumption (µA)
dropdn-arrow
Min
Max
GO
80
150
160
400
500
540
860
Termination
dropdn-arrow
Pin Type
Solder Pads
Surface Mount
Wire Leads
Wire Leads with Connector
Shape
dropdn-arrow
Rectangular
Round
Length (mm)
dropdn-arrow
Min
Max
GO
2.75
3
3.3
3.5
3.76
4
4.6
4.72
5
6
7
9.4
9.7
Width (mm)
dropdn-arrow
Min
Max
GO
1.85
2.24
2.65
2.95
3
3.3
3.76
4
4.6
5
6
7
9.4
9.7
Height (mm)
dropdn-arrow
Min
Max
GO
0.95
0.98
1
1.1
1.2
1.25
1.3
1.5
1.8
2
2.2
2.7
2.9
3.3
3.6
4.5
5
5.2
6
6.5
IP Rating
dropdn-arrow
IP57
IP65
IP67
No Results