PARAMETRIC SEARCH: SPEAKERS

PARAMETRIC SEARCH: SPEAKERS

S.P. Level (dB)
dropdn-arrow
Min
Max
GO
72
77
78
79
80
80.3
81
82
82.5
83
83.5
84
84.5
85
86
87
88
89
90
90.5
91
92
92.5
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
112
117
120
135
Reset
Nominal Input (W)
dropdn-arrow
Min
Max
GO
0.02
0.03
0.1
0.2
0.25
0.3
0.4
0.5
0.6
0.7
0.78
0.8
0.94
1
1.2
1.5
2
2.5
3
4
5
6
6.92
8
10
12
15
20
25
40
50
Reset
Max Input (W)
dropdn-arrow
Min
Max
GO
0.03
0.15
0.2
0.3
0.4
0.5
0.6
0.8
1
1
1.2
1.3
1.5
1.7
1.8
2
2
2.2
2.5
3
3.5
4
4.5
5
6
7
8
10
12
15
20
25
30
40
50
80
Reset
Impedance (Ohms)
dropdn-arrow
Min
Max
GO
2
3
4
6
8
16
20
25
32
50
Reset
Resonance Freq. (Hz)
dropdn-arrow
Min
Max
GO
50
55
65
75
80
85
88
90
95
100
103
110
115
125
130
145
150
160
170
180
200
220
230
240
250
260
270
280
290
300
310
320
325
330
340
350
360
380
390
400
430
440
450
480
500
520
530
540
550
560
570
580
600
610
620
630
650
660
670
680
700
710
720
750
780
800
850
900
950
1000
1050
1100
1200
1250
1280
1300
1350
1400
1500
1600
1700
3000
Reset
Cone Type
dropdn-arrow
Aluminum
Aluminum and PU
Carbon Fiber and PU
Cloth
Cloth and Paper
Foam
Foam and Paper
Foam and Paper
Foam and PEI
Paper
Paper and Cloth
PEEK
PEI
PEN
PET
PET + Foam
PI
PPS
PU
PU and Paper
PU and AL
PU and Paper
PU and PEI
PU and PEN
PU and Ti
PU+PBT
SPCC
Reset
Magnet Type
dropdn-arrow
Alnico
Ferrite
Nd-Fe-B
Sm2Co17
SmCo
Reset
Frame Shape
dropdn-arrow
Oval
Rectangular
Round
Square
Reset
Length (mm)
dropdn-arrow
Min
Max
GO
10
12
13
15
16
17
18
20
22
22.5
23
24
25
26
27
27.1
28
29
29.8
30
31
31.6
31.7
31.8
32
32.4
33.9
34
34.5
34.9
35
35.9
36
38
38.5
39
40
40.1
42
42.5
43.5
44.6
45
45.2
46
46.7
48
48.25
50
50.5
52
57
57.5
58
60
61.09
66
70
77
78.4
80
87
87.5
91
92
100
102
103
114
119
120
129.5
134
137
155.7
156
165
203
205
Reset
Width (mm)
dropdn-arrow
Min
Max
GO
0.905
6
6.25
8
9
10
11
12
13
14
15
15.6
16
17
17.5
18
18.5
19.2
20
22
22.5
23
25
25.6
26
27
28
28.2
28.3
28.4
28.5
29
29.8
30
31
31.6
31.7
31.8
32
32.4
33
33.9
34
34.5
35
36
38
39
40
40.1
42
42.5
43.5
44.6
45
45.2
46
46.7
48
48.25
50
50.5
52
57
58.9
61.09
62
66
70
77
78.4
87
92
100
102
103
114
119
120
129.5
134
137
155.7
156
165
203
205
Reset
Height (mm)
dropdn-arrow
Min
Max
GO
2
2.25
2.5
2.55
2.6
2.8
2.9
3
3.1
3.2
3.3
3.5
3.6
3.7
3.8
3.85
3.9
4
4.1
4.2
4.4
4.5
4.6
4.7
4.8
4.87
4.9
5
5.1
5.2
5.3
5.5
5.6
5.7
5.8
5.9
6
6.1
6.2
6.35
6.5
6.55
7
7.1
7.2
7.4
7.5
7.6
7.8
8
8.4
8.5
8.7
9
9.2
9.3
9.4
9.5
9.6
9.7
10.2
10.35
10.7
10.8
10.9
11
11.2
11.5
11.8
11.9
12
12.8
12.95
13
13.05
13.3
14.5
14.7
14.85
15
15.5
15.7
16
16.45
16.5
16.6
16.8
17
17.05
17.2
17.5
18
18.5
19
19.5
20
20.5
20.7
21.2
21.5
21.6
22
22.5
22.8
23.35
24
25
25.1
26
26.5
26.9
27.5
27.8
28
28.1
28.5
29
30.5
31
31.5
32.5
34
35.5
36
36.2
36.5
37
37.6
42
43.5
44
45
46
47.5
47.7
49
50
50.5
51
51.3
54.5
54.9
58.2
66
70
83
84
Reset
Mounting Style
dropdn-arrow
PCB
Solder Eyelet(s)
Solder Pads
Solder Pins/Posts
Spring
Spring Contact
Surface Mount
Through Hole
Wire Leads
Wire Leads with Connector
Reset
IP Rating
dropdn-arrow
IP66
No IP Rating
IP67
IPX5
IPX7
IPX8
Reset
Enclosed
dropdn-arrow
No
Yes
Reset
Special Features
dropdn-arrow
Medical
Reset
Model Number S.P. Level (dB) Nominal Input (W) Impedance (Ohms) Resonance Freq. (Hz) Cone Type Frame Shape Dimensions LxWxH (mm) Special Features
104 (10 W / 0.1 m) 10 4 180 PU and Paper Square 46.7 x 46.7 x 27.5 Medical
103 (2 W / 0.1 m) 2 4 1000 PEEK Rectangular 25 x 14 x 3.7 --
95 (1.5 W / 0.1 m) 1.5 4 500 PEEK Rectangular 30 x 11 x 3 --
135 0.2 32 -- PET Round 23 x 23 x 5.3 --
96 (1.5 W / 0.1 m) 1.5 4 750 PEEK Rectangular 34 x 11 x 3.8 --
95 (0.5 W / 0.1 m) 0.5 8 500 PET Round 30 x 30 x 4.8 --
101 (2 W / 0.1 m) 2 4 380 PET Round 36 x 36 x 4.2 --
93 (1 W / 0.1 m) 1 8 400 PEEK Rectangular 40 x 13 x 5 --
84.5 (1.5 W / 0.5 m) 1.5 8 700 PU+PBT Round 20 x 20 x 5.3 --
96 (0.5 W / 0.1 m) 0.5 8 1000 PEN Round 15 x 15 x 3.5 --
90 (1 W / 0.5 m) 1 8 580 PET Round 36 x 36 x 4.6 --
94 (1 W / 0.1 m) 1 8 900 PEEK Rectangular 20 x 10 x 2.6 --
94 (0.5 W / 0.1 m) 0.5 8 500 PET Round 28 x 28 x 5 --
102 (1 W / 0.1 m) 1 8 350 PET Round 50 x 50 x 7.6 --
92 (0.5 W / 0.1 m) 0.5 8 600 PET Round 40 x 40 x 5.1 --
93 (0.5 W / 0.1 m) 0.5 8 500 PET Round 20 x 20 x 3 --
80 (1 W / 0.5 m) 1 8 750 Cloth Rectangular 25 x 14 x 5.2 --
90 (0.5 W / 0.3 m) 0.5 8 500 PEN Round 36 x 36 x 5.6 --
83.5 (1 W / 0.5 m) 8 4 220 PU and Ti Round 42 x 42 x 26.9 --
80 (0.3 W / 0.5 m) 0.4 8 540 PEI Round 28 x 28 x 4.7 --
90 (0.8 W / 0.5 m) 0.8 8 580 PEI Round 44.6 x 44.6 x 8.5 --
85 (1 W / 0.5 m) 2 4 500 Paper and Cloth Rectangular 40 x 28.4 x 13.3 --
80 (1 W / 0.5 m) 3 4 380 Foam and Paper Round 22 x 22 x 7.8 --
85 (1 W / 0.5 m) 3 8 230 Aluminum Square 31.7 x 31.7 x 16.45 --
83 (1 W / 0.5 m) 1 8 520 PEN Rectangular 40 x 20 x 5.7 --