PARAMETRIC SEARCH: Dc-Dc Converters

Nom. Input Voltage (Vdc)
dropdn-arrow
3.3
5
6
7.5
9
12
14
15
18
20
24
28
30
32
36
40
42
48
54
60
72
110
600
800
Input Voltage (Vdc)
dropdn-arrow
2.97 ~ 3.63
4.5 ~ 5.5
4.5 ~ 9
4.5 ~ 28
4.5 ~ 36
4.75 ~ 5.25
4.75 ~ 28
4.75 ~ 32
4.75 ~ 36
6 ~ 28
6 ~ 36
6.5 ~ 36
7 ~ 28
8 ~ 28
8 ~ 36
8.5 ~ 160
9 ~ 15
9 ~ 18
9 ~ 36
9 ~ 75
9 ~ 90
9.5 ~ 75
10 ~ 36
10.8 ~ 13.2
11.4 ~ 12.6
11.6 ~ 12.4
12 ~ 36
12 ~ 160
13 ~ 36
13.5 ~ 16.5
14 ~ 90
14 ~ 160
14.25 ~ 15.75
14.5 ~ 15.5
15 ~ 36
16 ~ 36
18 ~ 36
18 ~ 72
18 ~ 75
18 ~ 90
19 ~ 36
20 ~ 36
20 ~ 75
20 ~ 90
21.6 ~ 26.4
22.8 ~ 25.2
23.3 ~ 24.7
36 ~ 75
36 ~ 90
40 ~ 160
66 ~ 160
100 ~ 1000
200 ~ 1500
250 ~ 1500
Number of Outputs
dropdn-arrow
1
2
3
Power (W)
dropdn-arrow
Min
Max
GO
Your search didn't return any results, please try a different value
0.5
0.51
0.66
0.74
0.744
0.75
0.83
1
1.25
1.3
1.32
1.5
1.65
1.98
2
2.4
2.5
2.88
3
3.2
3.25
3.3
3.6
4.5
4.95
5
6
6.5
6.6
7.2
7.5
7.92
8
9
10
12
13
13.2
14.85
15
16.5
18
19.5
19.8
20
24
24.75
25
26.4
27
29.4
30
33
36
40
45
49.5
49.9
50
50.1
50.4
60
66
74.8
74.88
74.9
75
99
100
125
132
150
150.2
156
199.5
200
200.2
200.4
201.6
231
350
400
600
700
Output Voltage (Vdc)
dropdn-arrow
Min
Max
GO
Your search didn't return any results, please try a different value
-9
1.5
1.8
2.5
3
3.3
5
6
6.5
7
7.2
9
12
15
17
18
20
24
28
32
36
48
54
Output Current (A)
dropdn-arrow
Min
Max
GO
Your search didn't return any results, please try a different value
0.021
0.033
0.034
0.04
0.041
0.042
0.05
0.056
0.06
0.062
0.066
0.067
0.07
0.08
0.083
0.084
0.09
0.1
0.104
0.11
0.111
0.12
0.125
0.13
0.133
0.134
0.143
0.15
0.151
0.152
0.166
0.167
0.17
0.2
0.208
0.22
0.222
0.25
0.278
0.286
0.3
0.303
0.312
0.333
0.4
0.416
0.417
0.5
0.55
0.555
0.6
0.625
0.667
0.668
0.67
0.714
0.728
0.758
0.83
0.833
0.834
0.835
0.909
1
1.04
1.05
1.072
1.11
1.111
1.2
1.25
1.33
1.333
1.35
1.4
1.43
1.5
1.56
1.666
1.667
1.67
1.78
1.79
1.8
1.85
2
2.08
2.083
2.1
2.222
2.378
2.4
2.5
2.666
2.67
2.78
3
3.12
3.13
3.33
3.333
3.34
3.57
3.6
4
4.16
4.167
4.17
4.2
4.5
5
5.4
5.56
6
6.25
6.5
6.67
6.7
7.1
7.14
7.5
8
8.3
8.4
10
12
12.5
13.3
14.3
14.6
15
16.7
19
20
21.5
25
29.2
30
33.3
40
50
70
80
Output Voltage 2 (Vdc)
dropdn-arrow
Min
Max
GO
Your search didn't return any results, please try a different value
-24
-15
-12
-9
-8.7
-8
-7
-6.5
-5
-4
-3.5
-3.3
-3
-2.5
-0.12
-0.1
-0.09
-0.08
5
12
15
24
Output Current 2 (A)
dropdn-arrow
Min
Max
GO
Your search didn't return any results, please try a different value
-5
-5
-4
-3.5
-3
-2.5
-2
-1.8
-1.67
-1.666
-1.5
-1.4
-1.333
-1.33
-1.25
-1.111
-1
-0.834
-0.833
-0.667
-0.625
-0.6
-0.555
-0.55
-0.5
-0.417
-0.416
-0.333
-0.312
-0.303
-0.3
-0.25
-0.208
-0.2
-0.167
-0.166
-0.152
-0.151
-0.15
-0.143
-0.13
-0.125
-0.111
-0.11
-0.104
-0.1
-0.083
-0.08
-0.07
-0.067
-0.06
-0.056
-0.042
-0.034
-0.033
-0.021
0.063
0.125
0.209
0.3
0.4
0.417
0.833
1
2
Output Voltage 3 (Vdc)
dropdn-arrow
-15
-12
Output Current 3 (A)
dropdn-arrow
-0.4
-0.3
Safety Approvals
dropdn-arrow
CE
CE, UKCA
CE,UKCA
CSA
cUL/UL
UKCA
UL/cUL
Regulation
dropdn-arrow
No
Yes
Special Features
dropdn-arrow
Extended Temp Range
Output Remote Voltage Sense
Output Trim
Output Voltage Trim
Remote On/Off Control
Remote Sense
Package Type
dropdn-arrow
Chassis Mount
DIN Rail
DIP
SIP
SMT
Wire Leads
Standard Footprint
dropdn-arrow
1" x 1"
1/16 Brick
1/2 Brick
1/4 Brick
1/8 Brick
2" x 1"
2" x 2"
DIP14
DIP24
DIP6
DIP7
DIP8
Full Brick
SIP10
SIP12
SIP3
SIP4
SIP6
SIP7
SIP8
SMT10
SMT12
SMT14
SMT4
SMT8
Isolation (Vdc)
dropdn-arrow
Min
Max
GO
Your search didn't return any results, please try a different value
0
1000
1500
1600
2000
2250
3000
4000
4200
5600
6000
Operating Temp MIN (With Derating, °C)
dropdn-arrow
≤ -55
≤ -40
MAX Operating Temp (°C)
dropdn-arrow
≥ -5
≥ 33
≥ 35
≥ 40
≥ 45
≥ 49
≥ 50
≥ 52
≥ 55
≥ 56
≥ 57
≥ 58
≥ 60
≥ 62
≥ 65
≥ 67
≥ 68
≥ 70
≥ 71
≥ 75
≥ 80
≥ 85
≥ 100
≥ 105
≥ 20
≥ 50
≥ 55
≥ 58
≥ 60
≥ 65
≥ 67
≥ 70
≥ 71
≥ 75
≥ 77
≥ 80
≥ 85
≥ 95
≥ 100
≥ 105
≥ 125
Grade
dropdn-arrow
Commercial
Medical
Safety Standards
dropdn-arrow
60601
60950
62109
62368
Items
Show:
Model Number Input Voltage (Vdc) Power (W) Output Voltage (Vdc) Output Current (A) Regulation Isolation (Vdc) Dimensions LxWxH (mm) Data Sheet Stock Check
NEW! PDSE1-S3-S12-S 2.97 ~ 3.63 1 12 0.083 No 1500 11.6 x 6 x 10.16 Datasheet PDSE1-S3-S12-S --
NEW! PDSE1-S3-S15-S 2.97 ~ 3.63 1 15 0.067 No 1500 11.6 x 6 x 10.16 Datasheet PDSE1-S3-S15-S --
NEW! PDSE1-S3-S9-S 2.97 ~ 3.63 1 9 0.111 No 1500 11.6 x 6 x 10.16 Datasheet PDSE1-S3-S9-S --
NEW! PDSE1-S3-S5-S 2.97 ~ 3.63 1 5 0.2 No 1500 11.6 x 6 x 10.16 Datasheet PDSE1-S3-S5-S --
NEW! PDSE1-S3-S24-S 2.97 ~ 3.63 1 24 0.042 No 1500 11.6 x 6 x 10.16 Datasheet PDSE1-S3-S24-S --
NEW! PDSE1-S3-S3-S 2.97 ~ 3.63 1 3 0.303 No 1500 11.6 x 6 x 10.16 Datasheet PDSE1-S3-S3-S --
PEME1-S3-S24-S 2.97 ~ 3.63 1 24 0.042 No 3000 19.65 x 6 x 10.16 Datasheet PEME1-S3-S24-S Stock Check PEME1-S3-S24-S
PEME1-S3-S15-S 2.97 ~ 3.63 1 15 0.067 No 3000 19.65 x 6 x 10.16 Datasheet PEME1-S3-S15-S Stock Check PEME1-S3-S15-S
PEME1-S3-S12-S 2.97 ~ 3.63 1 12 0.083 No 3000 19.65 x 6 x 10.16 Datasheet PEME1-S3-S12-S Stock Check PEME1-S3-S12-S
PEME1-S3-S9-S 2.97 ~ 3.63 1 9 0.111 No 3000 19.65 x 6 x 10.16 Datasheet PEME1-S3-S9-S Stock Check PEME1-S3-S9-S
PEME1-S3-S5-S 2.97 ~ 3.63 1 5 0.2 No 3000 19.65 x 6 x 10.16 Datasheet PEME1-S3-S5-S Stock Check PEME1-S3-S5-S
PEME1-S3-S3-S 2.97 ~ 3.63 1 3 0.303 No 3000 19.65 x 6 x 10.16 Datasheet PEME1-S3-S3-S Stock Check PEME1-S3-S3-S
PEME1-S3-D15-S 2.97 ~ 3.63 1 15/-15 0.034/-0.034 No 3000 19.65 x 6 x 10.16 Datasheet PEME1-S3-D15-S Stock Check PEME1-S3-D15-S
PEME1-S3-D24-S 2.97 ~ 3.63 1 24/-24 0.021/-0.021 No 3000 19.65 x 6 x 10.16 Datasheet PEME1-S3-D24-S Stock Check PEME1-S3-D24-S
PEME1-S3-D12-S 2.97 ~ 3.63 1 12/-12 0.042/-0.042 No 3000 19.65 x 6 x 10.16 Datasheet PEME1-S3-D12-S Stock Check PEME1-S3-D12-S
PEME1-S3-D9-S 2.97 ~ 3.63 1 9/-9 0.056/-0.056 No 3000 19.65 x 6 x 10.16 Datasheet PEME1-S3-D9-S Stock Check PEME1-S3-D9-S
PEME1-S3-D3-S 2.97 ~ 3.63 1 3/-3 0.15/-0.15 No 3000 19.65 x 6 x 10.16 Datasheet PEME1-S3-D3-S Stock Check PEME1-S3-D3-S
PEME1-S3-D5-S 2.97 ~ 3.63 1 5/-5 0.1/-0.1 No 3000 19.65 x 6 x 10.16 Datasheet PEME1-S3-D5-S Stock Check PEME1-S3-D5-S
PDME2-3-S5-D 2.97 ~ 3.63 2 5 0.4 No 1500 20.32 x 10.16 x 8.2 Datasheet PDME2-3-S5-D Stock Check PDME2-3-S5-D
PDME2-3-S3-D 2.97 ~ 3.63 1.3 3.3 0.4 No 1500 20.32 x 10.16 x 8.2 Datasheet PDME2-3-S3-D Stock Check PDME2-3-S3-D
PDSE1-S3-D24-M 2.97 ~ 3.63 1 24/-24 0.021/-0.021 No 1500 -- Datasheet PDSE1-S3-D24-M Stock Check PDSE1-S3-D24-M
PDSE1-S3-D15-M 2.97 ~ 3.63 1 15/-15 0.034/-0.034 No 1500 -- Datasheet PDSE1-S3-D15-M Stock Check PDSE1-S3-D15-M
PDSE1-S3-D12-M 2.97 ~ 3.63 1 12/-12 0.042/-0.042 No 1500 -- Datasheet PDSE1-S3-D12-M Stock Check PDSE1-S3-D12-M
PDSE1-S3-D9-M 2.97 ~ 3.63 1 9/-9 0.056/-0.056 No 1500 -- Datasheet PDSE1-S3-D9-M Stock Check PDSE1-S3-D9-M
PDSE1-S3-D5-M 2.97 ~ 3.63 1 5/-5 0.1/-0.1 No 1500 -- Datasheet PDSE1-S3-D5-M Stock Check PDSE1-S3-D5-M