PARAMETRIC SEARCH: AUDIO CONNECTORS

Audio Standard (mm)
dropdn-arrow
2.5
3.5
6.3
Connector Type
dropdn-arrow
Adapter
Jack
Plug
Receptacle
Mounting Style
dropdn-arrow
Cable - Modular
Cable - Overmold
Mid Mount SMT
Panel Mount
Surface Mount
Through Hole
Number of Conductors
dropdn-arrow
2
3
4
5
6
Orientation
dropdn-arrow
Horizontal
Vertical
Shielding
dropdn-arrow
No
Yes
Internal Switch(es)
dropdn-arrow
0
DPDT
Normally Open
1
SPDT
2
3
Number of Ports
dropdn-arrow
1
2
Length (mm)
dropdn-arrow
Min
Max
GO
8.6
9
10
10.2
10.3
10.4
10.5
10.6
10.8
11
11.1
11.4
11.5
11.6
12
12.2
12.5
13
13.05
13.1
13.3
13.5
13.8
13.9
14
14.1
14.2
14.5
14.6
14.7
15
15.2
15.25
15.5
15.55
15.8
16.2
16.8
17
17.1
17.3
17.5
18
18.5
18.8
19.5
20
20.5
20.6
20.7
20.8
21
21.3
23.3
24
24.4
24.7
25.8
26.6
33.3
33.8
34
34.5
37
38
40.5
40.9
41
45.1
45.6
45.8
46
46.5
52
52.5
57
59
59.5
60
60.4
60.5
64
71
75
88
Width (mm)
dropdn-arrow
Min
Max
GO
4.5
5
5.2
5.3
5.6
5.7
5.8
6
6.2
6.3
6.5
6.6
6.7
6.8
7
7.1
7.2
7.4
7.5
7.6
7.7
7.8
8
8.2
8.3
8.4
8.5
8.7
8.8
9
9.08
9.1
9.5
9.6
9.7
10
10.2
10.4
10.8
11
11.3
11.5
11.8
12
12.2
12.5
12.8
13
13.5
13.8
15
20
26.1
Height (mm)
dropdn-arrow
Min
Max
GO
2.9
3
3.1
3.3
3.4
3.5
3.6
3.7
3.8
4
4.05
4.1
4.2
4.25
4.3
4.5
4.6
4.65
4.8
5
5.1
5.3
5.4
5.48
5.6
5.65
6
6.1
6.4
7.3
8
9
9.5
10
10.5
11
11.3
12.3
12.7
13.6
Color
dropdn-arrow
Black
Blue
Green
Pink
White
IP Rating
dropdn-arrow
IP67
Items
Show:
Model Number Audio Standard (mm) Mounting Style Number of Conductors Shielding Internal Switch(es) Voltage Rating (Vdc) Current Rating (A) Data Sheet Stock Check
MR-2501 2.5 Cable - Modular 2 No 0 12 0.3 Datasheet MR-2501 Stock Check MR-2501
SR-2501 2.5 Cable - Modular 3 No 0 12 0.3 Datasheet SR-2501 Stock Check SR-2501
SJ2-25505A-SMT-TR 2.5 Surface Mount 5 No 0 12 1 Datasheet SJ2-25505A-SMT-TR Stock Check SJ2-25505A-SMT-TR
SJ2-25504B-SMT-TR 2.5 Surface Mount 4 No 1 12 1 Datasheet SJ2-25504B-SMT-TR Stock Check SJ2-25504B-SMT-TR
SJ2-2503A-SMT-TR 2.5 Surface Mount 3 No 0 12 1 Datasheet SJ2-2503A-SMT-TR Stock Check SJ2-2503A-SMT-TR
SJ2-2504D-SMT-TR 2.5 Surface Mount 4 No 2 12 1 Datasheet SJ2-2504D-SMT-TR Stock Check SJ2-2504D-SMT-TR
SJ2-25504D-SMT-TR 2.5 Surface Mount 4 No 2 12 1 Datasheet SJ2-25504D-SMT-TR Stock Check SJ2-25504D-SMT-TR
SJ2-2594A-SMT-TR 2.5 Surface Mount 3 No 0 12 1 Datasheet SJ2-2594A-SMT-TR Stock Check SJ2-2594A-SMT-TR
MP-2501A 2.5 Cable - Modular 2 No 0 12 1 Datasheet MP-2501A Stock Check MP-2501A
MP-2511 2.5 Cable - Overmold 2 No 0 12 1 Datasheet MP-2511 Stock Check MP-2511
MP-2522-01 2.5 Cable - Overmold 2 no 0 12 1 Datasheet MP-2522-01 Stock Check MP-2522-01
SP-2533-01 2.5 Cable - Overmold 3 No 0 12 1 Datasheet SP-2533-01 Stock Check SP-2533-01
SP-2533A 2.5 Cable - Modular 2 No 0 12 1 Datasheet SP-2533A Stock Check SP-2533A
SP-2541 2.5 Cable - Overmold 4 No 0 12 1 Datasheet SP-2541 Stock Check SP-2541
SP-2541-WT 2.5 Cable - Overmold 4 No 0 12 1 Datasheet SP-2541-WT Stock Check SP-2541-WT
SP-2544 2.5 Cable - Modular 4 No 0 12 1 Datasheet SP-2544 Stock Check SP-2544
SP-2544A 2.5 Cable - Modular 4 No 0 12 1 Datasheet SP-2544A Stock Check SP-2544A
MR-2502 2.5 Cable - Overmold 2 No 0 12 1 Datasheet MR-2502 Stock Check MR-2502
SJ-25014A-SMT-TR 2.5 Surface Mount 4 No 0 12 1 Datasheet SJ-25014A-SMT-TR Stock Check SJ-25014A-SMT-TR
SR-2530-01 2.5 Cable - Overmold 3 No 0 12 1 Datasheet SR-2530-01 Stock Check SR-2530-01
SR-2540-01 2.5 Cable - Overmold 4 No 0 12 1 Datasheet SR-2540-01 Stock Check SR-2540-01
SP-2501 2.5 Cable - Modular 3 No 0 12 1 Datasheet SP-2501 Stock Check SP-2501
SP-25401 2.5 Cable - Modular 4 No 0 -- 0.5 Datasheet SP-25401 Stock Check SP-25401
SJ1-2503A 2.5 Through Hole 3 No 0 12 1 Datasheet SJ1-2503A Stock Check SJ1-2503A
MP3-2501 2.5 Cable - Modular 2 No 0 3 0.5 Datasheet MP3-2501 Stock Check MP3-2501