Toggle navigation
Toggle navigation
PRODUCTS
Audio
Buzzers
Microphones
Speakers
Interconnect
Cable Assemblies
Connectors
Motion & Control
Potentiometers
Rotary Encoders
Stepper Servo Motors
Relays
Power Relays
Signal Relays
Sensors
Current Sensors
Pressure Sensors
Ultrasonic Sensors
Switches
DIP Switches
Push Button Switches
Slide Switches
Tactile Switches
Thermal Management
Ac Fans
Dc Fans
Heat Sinks
Peltier Devices
Thermal Accessories
Toggle navigation
SERVICES
Audio Design Services
Thermal Design Services
Toggle navigation
RESOURCES
CAD Model Library
CUI Insights
TM
Blog
Resource Library
Blog Posts
Brochures
eBooks
On-Demand Webinars
Software
Tools and Calculators
Videos
Toggle navigation
QUALITY
ISO Certificate of Registration
Materials Compliance
EOL Notifications
PCN Notifications
Toggle navigation
ORDER NOW
Order Online
Distributor Stock
Find a Representative
Value-Added Resellers
Toggle navigation
COMPANY
About Us
Contact Us
Giving Program
Newsroom
Our Difference
0
Sample
|
0
RFQ
|
Contact Us
|
ENG
LISH
日本語
Toggle language selection
日本語
English
PARAMETRIC SEARCH: AUDIO CONNECTORS
PARAMETRIC SEARCH: AUDIO CONNECTORS
Show Filters
Connector Type
dropdn-arrow
Adapter
Jack
Plug
Receptacle
Reset
Audio Standard (mm)
dropdn-arrow
2.5
3.5
6.35
Reset
Mounting Style
dropdn-arrow
Cable - Modular
Cable - Overmold
Mid Mount SMT
Panel Mount
Surface Mount
Through Hole
Reset
Number of Conductors
dropdn-arrow
2
3
4
5
6
Reset
Orientation
dropdn-arrow
Horizontal
Vertical
Reset
Shielding
dropdn-arrow
No
Yes
Reset
Internal Switch(es)
dropdn-arrow
0
DPDT
0
Normally Open
SPDT
1
2
3
Reset
Number of Ports
dropdn-arrow
1
2
Reset
Length (mm)
dropdn-arrow
Min
Max
GO
10.6
10.8
11
11.1
11.5
11.6
11.7
12
12.5
13
13.5
13.6
13.8
14
14.1
14.2
14.3
14.5
14.6
14.7
14.8
15
15.55
15.8
16.2
16.8
17
17.5
18
18.5
19
19.5
19.8
20
20.5
20.6
20.8
21.3
23.3
24
24.4
24.7
25.8
26.6
28.3
29.3
33.2
33.3
33.8
34
34.5
35.5
37
38
40.5
40.9
41
45.1
45.6
45.8
46
46.5
52
52.5
57
59
59.5
60
60.4
60.5
64
71
75
88
Reset
Width (mm)
dropdn-arrow
Min
Max
GO
4.5
5
5.1
5.2
5.3
5.6
5.8
6
6.2
6.3
6.7
7
7.1
7.2
7.4
7.5
7.75
7.8
8
8.2
8.3
8.4
8.5
8.8
9
9.08
9.1
9.5
9.6
9.7
10
10.2
10.4
10.8
11
11.3
11.5
12
12.2
12.5
12.8
13
13.5
13.8
14
15
15.8
16.8
18
20
26.1
Reset
Height (mm)
dropdn-arrow
Min
Max
GO
3
3.1
3.5
3.8
4
4.05
4.1
4.3
4.5
4.6
4.81
5
5.1
5.3
5.4
5.48
5.6
5.65
6
6.1
7.3
8
9.1
9.5
10
11
11.3
12
12.3
12.5
12.7
15.5
15.6
15.8
17
Reset
Color
dropdn-arrow
Black
Blue
Green
Pink
White
Reset
IP Rating
dropdn-arrow
IP67
No IP Rating
Reset
Reset All
Share Results
Download Results (.CSV)
Resource Library
Model Number
Audio Standard (mm)
Mounting Style
Number of Conductors
Shielding
Internal
Switch(es)
Voltage Rating (Vdc)
Current Rating (A)
SJ2-25773B-SMT-TR
2.5
Surface Mount
3
No
1
12
1
SJ2-25103A-SMT-TR
2.5
Surface Mount
3
No
0
12
1
SJ1-2535-SMT-TR
2.5
Surface Mount
3
No
2
16
0.3
SJ1-2534-SMT-TR
2.5
Surface Mount
3
No
1
16
0.3
SJ1-2533-SMT-TR
2.5
Surface Mount
3
No
0
16
0.3
SJ1-2515-SMT-TR
2.5
Surface Mount
3
No
2
12
1
SJ1-2513-SMT-TR
2.5
Surface Mount
3
No
0
12
1
SJ-2524-SMT-TR
2.5
Surface Mount
3
No
1
12
1
SJ-2523-SMT-TR
2.5
Surface Mount
3
No
0
12
1