Jack, 0.65 mm Inner Diameter, Surface Mount, Dc Power Connectors

Connector Type
dropdn-arrow
Jack
Plug
Receptacle
Inner Diameter (mm)
dropdn-arrow
Min
Max
GO
0.5
0.6
0.65
0.7
0.8
0.9
1
1.1
1.3
1.35
1.4
1.6
1.65
1.7
2
2.1
2.35
2.5
2.8
3
4
5
Outer Diameter (mm)
dropdn-arrow
Min
Max
GO
2
2.1
2.35
2.6
2.75
2.8
3
3.1
3.2
3.3
3.35
3.5
3.6
3.7
3.8
3.9
4
4.2
4.3
4.4
4.5
4.75
5
5.15
5.5
5.7
5.8
5.9
6
6.1
6.2
6.3
6.4
6.5
6.6
7
7.3
7.5
Insertion Depth/Length (mm)
dropdn-arrow
Min
Max
GO
5.5
6
6.05
6.1
6.2
6.3
6.4
6.5
6.6
7
7.2
7.3
7.6
7.7
8
8.1
8.2
8.23
8.3
8.35
8.4
8.5
8.6
8.7
8.85
8.9
8.95
9
9.1
9.15
9.2
9.25
9.3
9.45
9.5
9.7
9.8
10
10.7
11.1
11.5
11.6
12
13.2
14
15.8
16
17.5
Mounting Style
dropdn-arrow
Cable - Modular
Cable - Overmold
Mid Mount SMT
Panel Mount
Spring Contact
Surface Mount
Through Hole
Current Rating (A)
dropdn-arrow
Min
Max
GO
1
2
2.5
3
3.5
4
5
6
6.5
7
7.5
8
10
Orientation
dropdn-arrow
Horizontal
Vertical
Voltage Rating (Vdc)
dropdn-arrow
Min
Max
GO
12
16
18
20
24
36
Number of Conductors
dropdn-arrow
2
3
4
Internal Switch(es)
dropdn-arrow
0
1
Shielding
dropdn-arrow
No
Yes
Length (mm)
dropdn-arrow
Min
Max
GO
7.6
8.7
8.8
9
9.3
9.5
10.4
10.5
10.7
10.9
11
11.4
11.5
11.6
11.7
11.8
12
12.3
12.5
12.7
13
13.2
13.4
14.1
14.2
14.4
14.5
15
15.2
15.4
15.5
15.7
16
16.5
17
17.4
17.9
19.9
20
20.5
21
22
22.1
22.5
23
23.2
29
30.1
31.5
32
32.5
34
35.5
41
43.5
44
44.5
47.5
50
IP Rating
dropdn-arrow
IP67
Width (mm)
dropdn-arrow
Min
Max
GO
4.2
4.5
5
5.2
5.5
5.6
5.7
5.8
5.9
6
6.2
6.3
6.5
6.6
7.2
7.4
7.5
7.6
7.8
7.9
8
8.2
8.5
8.7
8.8
9
9.5
10
10.1
10.3
10.6
10.8
10.9
11
11.4
12
12.2
12.4
13
14
14.27
14.9
15.6
15.8
16
Height (mm)
dropdn-arrow
Min
Max
GO
3
3.2
3.4
3.5
3.95
4.2
4.3
4.4
4.5
4.6
4.7
4.75
4.8
5
5.1
5.2
5.5
5.8
6
6.2
6.3
6.5
6.7
7
7.2
7.3
7.4
7.5
7.6
7.7
7.8
8
8.2
8.4
8.8
9
9.1
10
10.5
10.7
10.9
11
11.2
11.5
11.9
12.5
12.6
13
13.2
13.4
13.6
14
14.2
14.4
14.6
14.9
15.5
16.2
18
Locking Style
dropdn-arrow
Threaded
Twist Lock
No Results